C28x large model Size Benchmarks
Target Platform: ti.platforms.tms320x28:TMS320F280049M:1
Tool Chain Version: 16.9.1
BIOS Version: bios_6_55_00_05_eng
XDCTools Version: xdctools_3_50_05_11_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 9210 | 2138 | 1722 | 13070 | 4 | 512 | 0 | 1800 | 2316 |
Semaphore | 9476 | 2258 | 1722 | 13456 | 4 | 512 | 0 | 1832 | 2348 |
Mutex | 9596 | 2314 | 1722 | 13632 | 4 | 512 | 0 | 1924 | 2440 |
Clock | 9862 | 2382 | 1722 | 13966 | 4 | 512 | 0 | 1924 | 2440 |
All sizes are in 16-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 10914 | 2324 | 1904 | 15142 | 4 | 512 | 0 | 1724 | 2240 |
Semaphore | 10620 | 2418 | 1904 | 14942 | 4 | 512 | 0 | 1724 | 2240 |
Mutex | 10488 | 2350 | 1904 | 14742 | 4 | 512 | 0 | 1724 | 2240 |
Clock | 10748 | 2418 | 1904 | 15070 | 4 | 512 | 0 | 1724 | 2240 |
All sizes are in 16-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 13272 | 2396 | 2342 | 18010 | 4 | 2048 | 0 | 2272 | 4324 |
Semaphore | 13350 | 2396 | 2342 | 18088 | 4 | 2048 | 0 | 2272 | 4324 |
Mutex | 13532 | 2396 | 2342 | 18270 | 4 | 2048 | 0 | 2344 | 4396 |
Timer | 14526 | 2464 | 2342 | 19332 | 4 | 2048 | 0 | 2348 | 4400 |
All sizes are in 16-bit bytes