C28x with hard FP Timing Benchmarks

Target Platform: ti.platforms.tms320x28:TMS320F280049M:1

Tool Chain Version: 16.9.1

BIOS Version: bios_6_55_00_05_eng

XDCTools Version: xdctools_3_50_05_11_core_eng

Benchmark Cycles
Interrupt Latency 153
Hwi_restore() 19
Hwi_disable() 13
Hwi dispatcher prolog 211
Hwi dispatcher epilog 156
Hwi dispatcher 366
Hardware Interrupt to Blocked Task 699
Hardware Interrupt to Software Interrupt 422
Swi_enable() 86
Swi_disable() 12
Post Software Interrupt Again 33
Post Software Interrupt without Context Switch 121
Post Software Interrupt with Context Switch 227
Create a New Task without Context Switch 4241
Set a Task Priority without a Context Switch 182
Task_yield() 296
Post Semaphore No Waiting Task 90
Post Semaphore No Task Switch 255
Post Semaphore with Task Switch 392
Pend on Semaphore No Context Switch 70
Pend on Semaphore with Task Switch 386
Clock_getTicks() 11
POSIX Create a New Task without Context Switch 7175
POSIX Set a Task Priority without a Context Switch 237
POSIX Post Semaphore No Waiting Task 100
POSIX Post Semaphore No Task Switch 264
POSIX Post Semaphore with Task Switch 401
POSIX Pend on Semaphore No Context Switch 79
POSIX Pend on Semaphore with Task Switch 395

Runtime performance was optimized by reducing CPU clock speed to eliminate flash wait states.

The C28x targets also supports zero latency interrupts. See ti.sysbios.family.c28.Hwi cdocs for details.

See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.