ARP32 Timing Benchmarks

Target Platform: ti.platforms.evmC6A8149

Tool Chain Version: 1.0.7

BIOS Version: bios_6_55_00_05_eng

XDCTools Version: xdctools_3_50_05_11_core_eng

Benchmark Cycles
Interrupt Latency 143
Hwi_restore() 2
Hwi_disable() 4
Hwi dispatcher prolog 184
Hwi dispatcher epilog 155
Hwi dispatcher 338
Hardware Interrupt to Blocked Task 509
Hardware Interrupt to Software Interrupt 321
Swi_enable() 48
Swi_disable() 10
Post Software Interrupt Again 18
Post Software Interrupt without Context Switch 69
Post Software Interrupt with Context Switch 144
Create a New Task without Context Switch 1878
Set a Task Priority without a Context Switch 132
Task_yield() 197
Post Semaphore No Waiting Task 61
Post Semaphore No Task Switch 168
Post Semaphore with Task Switch 252
Pend on Semaphore No Context Switch 44
Pend on Semaphore with Task Switch 251
Clock_getTicks() 9
POSIX Create a New Task without Context Switch 3540
POSIX Set a Task Priority without a Context Switch 89
POSIX Post Semaphore No Waiting Task 65
POSIX Post Semaphore No Task Switch 172
POSIX Post Semaphore with Task Switch 255
POSIX Pend on Semaphore No Context Switch 49
POSIX Pend on Semaphore with Task Switch 255

The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: “–silicon_version=v210 -q –gen_func_subsections –program_level_compile -o3”.

See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.