ARP32 far model Timing Benchmarks

Target Platform: ti.platforms.evmTDA3XX

Tool Chain Version: 1.0.7

BIOS Version: bios_6_55_00_05_eng

XDCTools Version: xdctools_3_50_05_11_core_eng

Benchmark Cycles
Interrupt Latency 146
Hwi_restore() 2
Hwi_disable() 4
Hwi dispatcher prolog 184
Hwi dispatcher epilog 156
Hwi dispatcher 339
Hardware Interrupt to Blocked Task 513
Hardware Interrupt to Software Interrupt 323
Swi_enable() 47
Swi_disable() 9
Post Software Interrupt Again 20
Post Software Interrupt without Context Switch 71
Post Software Interrupt with Context Switch 146
Create a New Task without Context Switch 1941
Set a Task Priority without a Context Switch 134
Task_yield() 195
Post Semaphore No Waiting Task 65
Post Semaphore No Task Switch 172
Post Semaphore with Task Switch 254
Pend on Semaphore No Context Switch 52
Pend on Semaphore with Task Switch 257
Clock_getTicks() 8
POSIX Create a New Task without Context Switch 3635
POSIX Set a Task Priority without a Context Switch 91
POSIX Post Semaphore No Waiting Task 68
POSIX Post Semaphore No Task Switch 175
POSIX Post Semaphore with Task Switch 257
POSIX Pend on Semaphore No Context Switch 55
POSIX Pend on Semaphore with Task Switch 261

The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: “–mem_model:data=far –silicon_version=v210 -q –gen_func_subsections –program_level_compile -o3”.

See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.