ARP32 far model Size Benchmarks
Target Platform: ti.platforms.evmTDA3XX
Tool Chain Version: 1.0.7
BIOS Version: bios_6_55_00_05_eng
XDCTools Version: xdctools_3_50_05_11_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 8888 | 371 | 480 | 9739 | 1024 | 512 | 0 | 1436 | 2972 |
Semaphore | 9900 | 499 | 480 | 10879 | 1024 | 512 | 0 | 1468 | 3004 |
Mutex | 10168 | 715 | 480 | 11363 | 1024 | 512 | 0 | 1512 | 3048 |
Clock | 10524 | 783 | 480 | 11787 | 1024 | 512 | 0 | 1552 | 3088 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 11020 | 607 | 596 | 12223 | 1024 | 512 | 0 | 1472 | 3008 |
Semaphore | 11932 | 809 | 596 | 13337 | 1024 | 512 | 0 | 1480 | 3016 |
Mutex | 12032 | 841 | 596 | 13469 | 1024 | 512 | 0 | 1480 | 3016 |
Clock | 12376 | 909 | 596 | 13881 | 1024 | 512 | 0 | 1484 | 3020 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 15280 | 807 | 824 | 16911 | 1024 | 1536 | 0 | 1884 | 4444 |
Semaphore | 15404 | 807 | 824 | 17035 | 1024 | 1536 | 0 | 1916 | 4476 |
Mutex | 15604 | 807 | 824 | 17235 | 1024 | 1536 | 0 | 1960 | 4520 |
Timer | 16780 | 875 | 824 | 18479 | 1024 | 1536 | 0 | 1964 | 4524 |
All sizes are in 8-bit bytes