TI Cortex-A8 with hard FP Size Benchmarks
Target Platform: ti.platforms.evmAM3359
Tool Chain Version: 18.1.1
BIOS Version: bios_6_55_00_05_eng
XDCTools Version: xdctools_3_50_05_11_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 21140 | 395 | 440 | 21975 | 1024 | 512 | 0 | 20282 | 21818 |
Semaphore | 22332 | 523 | 448 | 23303 | 1024 | 512 | 0 | 20314 | 21850 |
Mutex | 22656 | 627 | 424 | 23707 | 1024 | 512 | 0 | 20358 | 21894 |
Clock | 23072 | 695 | 424 | 24191 | 1024 | 512 | 0 | 20398 | 21934 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 23308 | 630 | 456 | 24394 | 1024 | 512 | 0 | 20238 | 21774 |
Semaphore | 24380 | 740 | 472 | 25592 | 1024 | 512 | 0 | 20270 | 21806 |
Mutex | 24504 | 772 | 464 | 25740 | 1024 | 512 | 0 | 20270 | 21806 |
Clock | 24904 | 840 | 464 | 26208 | 1024 | 512 | 0 | 20282 | 21818 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 27856 | 830 | 552 | 29238 | 1024 | 1536 | 0 | 20678 | 23238 |
Semaphore | 28096 | 830 | 560 | 29486 | 1024 | 1536 | 0 | 20706 | 23266 |
Mutex | 28328 | 830 | 560 | 29718 | 1024 | 1536 | 0 | 20750 | 23310 |
Timer | 29488 | 898 | 600 | 30986 | 1024 | 1536 | 0 | 20762 | 23322 |
All sizes are in 8-bit bytes