IAR Cortex-M4 Size Benchmarks
Target Platform: ti.platforms.simplelink:CC3200:1
Tool Chain Version: 8.20.2.58
BIOS Version: bios_6_55_00_05_eng
XDCTools Version: xdctools_3_50_05_11_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Const | Total Flash | Data | Total RAM |
---|---|---|---|---|---|
Task | 7044 | 762 | 7806 | 3246 | 3246 |
Semaphore | 7824 | 890 | 8714 | 3278 | 3278 |
Mutex | 8040 | 993 | 9033 | 3322 | 3322 |
Clock | 8308 | 1059 | 9367 | 3362 | 3362 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Const | Total Flash | Data | Total RAM |
---|---|---|---|---|---|
Task | 8372 | 1015 | 9387 | 3202 | 3202 |
Semaphore | 9084 | 1134 | 10218 | 3234 | 3234 |
Mutex | 9144 | 1164 | 10308 | 3234 | 3234 |
Clock | 9384 | 1236 | 10620 | 3246 | 3246 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Const | Total Flash | Data | Total RAM |
---|---|---|---|---|---|
PThread | 11598 | 1313 | 12911 | 4590 | 4590 |
Semaphore | 11734 | 1314 | 13048 | 4622 | 4622 |
Mutex | 11882 | 1314 | 13196 | 4678 | 4678 |
Timer | 13030 | 1391 | 14421 | 4690 | 4690 |
All sizes are in 8-bit bytes