IAR Cortex-M3 Size Benchmarks
Target Platform: ti.platforms.simplelink:CC1350:1
Tool Chain Version: 8.20.2.58
BIOS Version: bios_6_55_00_05_eng
XDCTools Version: xdctools_3_50_05_12_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Const | Total Flash | Data | Total RAM |
---|---|---|---|---|---|
Task | 9516 | 876 | 10392 | 3298 | 3298 |
Semaphore | 10358 | 1009 | 11367 | 3330 | 3330 |
Mutex | 10574 | 1115 | 11689 | 3374 | 3374 |
Clock | 10774 | 1179 | 11953 | 3414 | 3414 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Const | Total Flash | Data | Total RAM |
---|---|---|---|---|---|
Task | 10837 | 1124 | 11961 | 3254 | 3254 |
Semaphore | 11609 | 1247 | 12856 | 3286 | 3286 |
Mutex | 11729 | 1279 | 13008 | 3286 | 3286 |
Clock | 11909 | 1355 | 13264 | 3298 | 3298 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Const | Total Flash | Data | Total RAM |
---|---|---|---|---|---|
PThread | 13919 | 1431 | 15350 | 4390 | 4390 |
Semaphore | 14031 | 1431 | 15462 | 4422 | 4422 |
Mutex | 14175 | 1435 | 15610 | 4474 | 4474 |
Timer | 14863 | 1503 | 16366 | 4486 | 4486 |
All sizes are in 8-bit bytes