GCC Cortex-M4 with hard FP Size Benchmarks

Target Platform: ti.platforms.simplelink:CC2642:1

Tool Chain Version: 7.2.1

BIOS Version: bios_6_55_00_05_eng

XDCTools Version: xdctools_3_50_05_12_core

See the SYS/BIOS User Guide for detailed application configuration information

Constructed Object Applications

Application Name Code Initialized Data C-initialization Total Flash ISR/C Stack Task Stacks Heaps BSS Total RAM
Task 5392 1483 0 6875 1024 512 0 1336 2872
Semaphore 5464 1483 0 6947 1024 512 0 1368 2904
Mutex 5544 1483 0 7027 1024 512 0 1412 2948
Clock 5624 1483 0 7107 1024 512 0 1452 2988

All sizes are in 8-bit bytes

Created Object Applications

Application Name Code Initialized Data C-initialization Total Flash ISR/C Stack Task Stacks Heaps BSS Total RAM
Task 5600 1551 0 7151 1024 512 0 1364 2900
Semaphore 5680 1551 0 7231 1024 512 0 1372 2908
Mutex 5664 1551 0 7215 1024 512 0 1372 2908
Clock 5744 1551 0 7295 1024 512 0 1376 2912

All sizes are in 8-bit bytes

POSIX Applications

Application Name Code Initialized Data C-initialization Total Flash ISR/C Stack Task Stacks Heaps BSS Total RAM
PThread 6616 1559 0 8175 1024 1280 0 1664 3968
Semaphore 6720 1559 0 8279 1024 1280 0 1692 3996
Mutex 6864 1559 0 8423 1024 1280 0 1748 4052
Timer 7352 1559 0 8911 1024 1280 0 1752 4056

All sizes are in 8-bit bytes