GCC Cortex-M3 Size Benchmarks
Target Platform: ti.platforms.simplelink:CC1350:1
Tool Chain Version: 7.2.1
BIOS Version: bios_6_55_00_05_eng
XDCTools Version: xdctools_3_50_05_11_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 6584 | 1819 | 0 | 8403 | 1024 | 512 | 0 | 2832 | 4368 |
Semaphore | 6656 | 1819 | 0 | 8475 | 1024 | 512 | 0 | 2864 | 4400 |
Mutex | 6736 | 1819 | 0 | 8555 | 1024 | 512 | 0 | 2908 | 4444 |
Clock | 6840 | 1823 | 0 | 8663 | 1024 | 512 | 0 | 2948 | 4484 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 6792 | 1887 | 0 | 8679 | 1024 | 512 | 0 | 2852 | 4388 |
Semaphore | 6896 | 1891 | 0 | 8787 | 1024 | 512 | 0 | 2860 | 4396 |
Mutex | 6856 | 1887 | 0 | 8743 | 1024 | 512 | 0 | 2860 | 4396 |
Clock | 6960 | 1891 | 0 | 8851 | 1024 | 512 | 0 | 2864 | 4400 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 7808 | 1895 | 0 | 9703 | 1024 | 1280 | 0 | 3152 | 5456 |
Semaphore | 7912 | 1895 | 0 | 9807 | 1024 | 1280 | 0 | 3180 | 5484 |
Mutex | 8056 | 1895 | 0 | 9951 | 1024 | 1280 | 0 | 3236 | 5540 |
Timer | 8544 | 1895 | 0 | 10439 | 1024 | 1280 | 0 | 3240 | 5544 |
All sizes are in 8-bit bytes