GCC Cortex-A9 with hard FP Size Benchmarks
Target Platform: ti.platforms.sdp4430
Tool Chain Version: 7.2.1
BIOS Version: bios_6_55_00_05_eng
XDCTools Version: xdctools_3_50_05_11_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 32836 | 1314 | 0 | 34150 | 1024 | 512 | 0 | 19872 | 21408 |
Semaphore | 33240 | 1438 | 0 | 34678 | 1024 | 512 | 0 | 19904 | 21440 |
Mutex | 33428 | 1514 | 0 | 34942 | 1024 | 512 | 0 | 19948 | 21484 |
Clock | 33880 | 1582 | 0 | 35462 | 1024 | 512 | 0 | 19988 | 21524 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 34908 | 1674 | 0 | 36582 | 1024 | 512 | 0 | 19896 | 21432 |
Semaphore | 34288 | 1666 | 0 | 35954 | 1024 | 512 | 0 | 19904 | 21440 |
Mutex | 34052 | 1598 | 0 | 35650 | 1024 | 512 | 0 | 19904 | 21440 |
Clock | 34464 | 1666 | 0 | 36130 | 1024 | 512 | 0 | 19908 | 21444 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 37596 | 1714 | 0 | 39310 | 1024 | 1536 | 0 | 20276 | 22836 |
Semaphore | 37760 | 1714 | 0 | 39474 | 1024 | 1536 | 0 | 20304 | 22864 |
Mutex | 38004 | 1714 | 0 | 39718 | 1024 | 1536 | 0 | 20348 | 22908 |
Timer | 39364 | 1782 | 0 | 41146 | 1024 | 1536 | 0 | 20352 | 22912 |
All sizes are in 8-bit bytes