GCC Cortex-A8 with hard FP Timing Benchmarks

Target Platform: ti.platforms.evmTI814X

Tool Chain Version: 7.2.1

BIOS Version: bios_6_55_00_05_eng

XDCTools Version: xdctools_3_50_05_11_core_eng

Benchmark Cycles
Interrupt Latency 471
Hwi_restore() 34
Hwi_disable() 15
Hwi dispatcher prolog 546
Hwi dispatcher epilog 248
Hwi dispatcher 788
Hardware Interrupt to Blocked Task 1178
Hardware Interrupt to Software Interrupt 878
Swi_enable() 154
Swi_disable() 10
Post Software Interrupt Again 66
Post Software Interrupt without Context Switch 167
Post Software Interrupt with Context Switch 222
Create a New Task without Context Switch 2713
Set a Task Priority without a Context Switch 174
Task_yield() 372
Post Semaphore No Waiting Task 145
Post Semaphore No Task Switch 312
Post Semaphore with Task Switch 459
Pend on Semaphore No Context Switch 81
Pend on Semaphore with Task Switch 421
Clock_getTicks() 6
POSIX Create a New Task without Context Switch 4865
POSIX Set a Task Priority without a Context Switch 166
POSIX Post Semaphore No Waiting Task 152
POSIX Post Semaphore No Task Switch 307
POSIX Post Semaphore with Task Switch 463
POSIX Pend on Semaphore No Context Switch 96
POSIX Pend on Semaphore with Task Switch 453

The benchmark application was built using BIOS.LibType_Custom with the following compiler options:

“-mcpu=cortex-a8 -mfpu=neon -mfloat-abi=hard -mabi=aapcs -O3 -Wunused -Wunknown-pragmas -ffunction-sections -fdata-sections -g -Dti_sysbios_Build_useHwiMacros -Dfar= -D__DYNAMIC_REENT__”.

Timings were obtained with the cache enabled.

See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.