GCC Cortex-A8 with hard FP Size Benchmarks
Target Platform: ti.platforms.evmTI814X
Tool Chain Version: 7.2.1
BIOS Version: bios_6_55_00_05_eng
XDCTools Version: xdctools_3_50_05_11_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 24344 | 806 | 0 | 25150 | 1024 | 512 | 0 | 20636 | 22172 |
Semaphore | 24748 | 930 | 0 | 25678 | 1024 | 512 | 0 | 20668 | 22204 |
Mutex | 24940 | 1006 | 0 | 25946 | 1024 | 512 | 0 | 20712 | 22248 |
Clock | 25392 | 1074 | 0 | 26466 | 1024 | 512 | 0 | 20752 | 22288 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 26420 | 1166 | 0 | 27586 | 1024 | 512 | 0 | 20660 | 22196 |
Semaphore | 25804 | 1158 | 0 | 26962 | 1024 | 512 | 0 | 20668 | 22204 |
Mutex | 25568 | 1090 | 0 | 26658 | 1024 | 512 | 0 | 20668 | 22204 |
Clock | 25984 | 1158 | 0 | 27142 | 1024 | 512 | 0 | 20672 | 22208 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 29028 | 1206 | 0 | 30234 | 1024 | 1536 | 0 | 21032 | 23592 |
Semaphore | 29192 | 1206 | 0 | 30398 | 1024 | 1536 | 0 | 21060 | 23620 |
Mutex | 29436 | 1206 | 0 | 30642 | 1024 | 1536 | 0 | 21104 | 23664 |
Timer | 30796 | 1274 | 0 | 32070 | 1024 | 1536 | 0 | 21108 | 23668 |
All sizes are in 8-bit bytes