Changelog
Table of Contents
New Features
BLE-Stack
ID | Summary |
---|---|
- | The minimum encryption key size used for the LMP_encryption_key_size_req PDU is now 7 octets (Bluetooth SIG errata 11838) |
- | Updated LE Secure Connections pairing process to avoid skipping DHkey check during the pairing procedure |
- | Fixed an issue where an unexpected pairing package caused responder crash |
- | Updated the Simple Peripheral application to re-initiate advertising upon a connection fail event caused by invalid connection PDU parameters |
EasyLink
ID | Summary |
---|---|
None | None |
TI 15.4-Stack
ID | Summary |
---|---|
None | None |
TI-RTOS and Drivers
ID | Summary |
---|---|
TIRTOS-2012 | integrate latest CC13x0/26x0 driverlib with RF patches |
Fixed Issues
BLE-Stack
ID | Summary |
---|---|
- | Fixed an issue where an unexpected pairing package caused the responder to crash |
EasyLink
ID | Summary |
---|---|
None | None |
TI 15.4-Stack
ID | Summary |
---|---|
None | None |
TI-RTOS and Drivers
ID | Summary |
---|---|
None | None |
Known Issues and Limitations
BLE-Stack
ID | Summary |
---|---|
- | Currently there is no API supporting Tx power back-off on an individual channel. As a work-around, please lower the Tx power on every channel. |
- | Number of simultaneous connections may be limited when attempting concurrent LE Secure Connections pairings. Suggested workaround is to perform LE Secure Connections pairing on an individual connection basis. |
- | Calling GAP_DeviceInit twice may result in a “Invalid LMP Parameters” event which can be safely ignored. |
- | The Simple Network Processor (SNP) and L2CAP Connection Oriented Channels (L2CAP COC) are not available in this release. |
- | Cache-As-RAM project configurations are experimental. |
EasyLink
ID | Summary |
---|---|
None | None |
TI 15.4-Stack
ID | Summary |
---|---|
TI154STACK-2928 | Very low polling Interval (<400msec) causes Joining problems |
TI-RTOS and Drivers
ID | Summary |
---|---|
TIDRIVERS-3635 | UART_read returns 0 in portable after a power-cycle on CC13x0 and CC26x0 devices |
TIDRIVERS-1642 | NVSSPI25x driver does not work when using internal SPI CS |