TI 15.4-Stack 2.10.00.00 Release Notes
Table of Contents
Introduction
TI 15.4-Stack is an IEEE 802.15.4-based software stack part of the SimpleLink CC13x0 SDK that supports a Star network topology for wireless applications. TI 15.4-Stack provides a complete end-to-end wireless application development solution to reduce time and cost of getting your product to market.
Documentation
- TI 15.4-Stack Quick Start Guide
- TI 15.4-Stack User’s Guide
- TI 15.4-Stack Co-Processor Interface Guide
- TI 15.4-Stack Runtime APIs
- Software Manifest
What’s New
ID | Summary |
---|---|
TI154STACK-2838 | Moved definition of macMRFSKStdPhyTable and macMRFSKGenPhyTable to mac_cfg.c |
Fixed Issues
ID | Summary |
---|---|
TI154STACK-2970 | Fixed issue of “Incorrect Readme File present in Sensor_OAD Project” |
TI154STACK-2879 | Fixed issue with “CollectorApp.html not located in the sdk” |
TI154STACK-2859 | Fixed issue of “Collector in Linux GW SDK does not handle the co-processor resets or the collector app reset” |
TI154STACK-2858 | Fixed issue of MT_MSG_reset in Linux Gateway SDK triggering a ping command instead of triggering a reset |
TI154STACK-2670 | Fixed issue of “Sensor fails to decrypt incoming packets after switching through 3 different collectors” |
Known Issues
ID | Summary |
---|---|
TI154STACK-2928 | Very low polling Interval (<400msec) causes Joining problems |
Upgrade and Compatibility Information
Operating System Support
TI 15.4-Stack is supported on the Microsoft Windows platform
Dependencies
The TI 15.4-Stack sample applications were built & tested with the Integrated Development Environments (IDEs) and listed in the top-level SDK release notes.
Note: Earlier IDE/toolchain versions are not supported and compatibility with newer versions of supported IDEs is not assured.
Validation
The TI 15.4-Stack sample applications were built & tested with the Integrated Development Environments (IDEs) and listed in the top-level SDK release notes.
Device Support
See the top-level SDK release notes provided with this SDK for a list of supported devices.
Development Board Support
See the top-level SDK release notes provided with this SDK for a list of supported development boards.
Versioning
This product follows a version format, M.mm.pp.bb, where:
- M is a 1 digit major number,
- mm is a 2 digit minor number,
- pp is a 2 digit patch number,
- bb is a 2 digit incrementing build counter.