TI 15.4-Stack 2.09.00.00 Release Notes
Table of Contents
Introduction
TI 15.4-Stack is an IEEE 802.15.4-based software stack part of the SimpleLink CC13x0 SDK that supports a Star network topology for wireless applications. TI 15.4-Stack provides a complete end-to-end wireless application development solution to reduce time and cost of getting your product to market.
Documentation
- TI 15.4-Stack Quick Start Guide
- TI 15.4-Stack User’s Guide
- TI 15.4-Stack Co-Processor Interface Guide
- TI 15.4-Stack Runtime APIs
- Software Manifest
What’s New
ID | Summary |
---|---|
TI154STACK-2597 | Indirect-Call (icall) removed from 15.4 Stack |
Fixed Issues
ID | Summary |
---|---|
TI154STACK-2707 | Fixed issue where Coordinator Realignments is sent only on Channel 0 in Sub-1Ghz |
TI154STACK-2701 | Fixed macwrapper.c potential NULL pointer returned from malloc's |
TI154STACK-2671 | Fixed issue where CC1310 Sensor App is Crashing with High Gain enabled |
TI154STACK-2669 | Fixed issue where 15.4 CC13x0 sample apps is linking to CC13x2 grlib when BOARD_DISPLAY_USE is set to 1 |
TI154STACK-2636 | Fixed issue where Sensor can't join new networks after disassociating a previous network unless new network has same panID |
TI154STACK-2621 | Fixed issue where Sensor doesn't go back to sleep after data TX when in beacon Mode and beaconOrder != superframeOrder |
TI154STACK-2329 | Fixed issue in NPI UART NPITLUART_readIsrBuf type mismatch |
TI154STACK-2305 | Fixed issue where Function macWrapperDeleteDevice was using indexes for DeviceTableEntries to iterate through the KeyDeviceTableEntries |
TI154STACK-2299 | Fixed issue where macMcpsDataCnf_t does not change when every MAC_MCPS_DATA_CNF triggers |
Known Issues
ID | Summary |
---|---|
TI154STACK-2670 | Sensor fails to decrypt incoming packets after switching through 3 different collectors |
Upgrade and Compatibility Information
Operating System Support
TI 15.4-Stack is supported on the Microsoft Windows platform
Dependencies
The TI 15.4-Stack sample applications were built & tested with the Integrated Development Environments (IDEs) and listed in the top-level SDK release notes.
Note: Earlier IDE/toolchain versions are not supported and compatibility with newer versions of supported IDEs is not assured.
Validation
The TI 15.4-Stack sample applications were built & tested with the Integrated Development Environments (IDEs) and listed in the top-level SDK release notes.
Device Support
See the top-level SDK release notes provided with this SDK for a list of supported devices.
Development Board Support
See the top-level SDK release notes provided with this SDK for a list of supported development boards.
Versioning
This product follows a version format, M.mm.pp.bb, where:
- M is a 1 digit major number,
- mm is a 2 digit minor number,
- pp is a 2 digit patch number,
- bb is a 2 digit incrementing build counter.