TI Cortex-A8 with hard FP Timing Benchmarks

Target Platform: ti.platforms.evmTI814X

Tool Chain Version: 18.1.1

BIOS Version: bios_6_55_00_05_eng

XDCTools Version: xdctools_3_50_05_11_core_eng

Benchmark Cycles
Interrupt Latency 471
Hwi_restore() 22
Hwi_disable() 16
Hwi dispatcher prolog 522
Hwi dispatcher epilog 216
Hwi dispatcher 734
Hardware Interrupt to Blocked Task 989
Hardware Interrupt to Software Interrupt 781
Swi_enable() 99
Swi_disable() 4
Post Software Interrupt Again 49
Post Software Interrupt without Context Switch 131
Post Software Interrupt with Context Switch 179
Create a New Task without Context Switch 1820
Set a Task Priority without a Context Switch 150
Task_yield() 284
Post Semaphore No Waiting Task 105
Post Semaphore No Task Switch 231
Post Semaphore with Task Switch 363
Pend on Semaphore No Context Switch 71
Pend on Semaphore with Task Switch 313
Clock_getTicks() 5
POSIX Create a New Task without Context Switch 3077
POSIX Set a Task Priority without a Context Switch 120
POSIX Post Semaphore No Waiting Task 113
POSIX Post Semaphore No Task Switch 239
POSIX Post Semaphore with Task Switch 374
POSIX Pend on Semaphore No Context Switch 92
POSIX Pend on Semaphore with Task Switch 318

The benchmark application was built using BIOS.LibType_Custom with the following compiler options: “–endian=little -mv7A8 –abi=eabi –neon –float_support=vfpv3 -q -ms –opt_for_speed=2 –program_level_compile -o3”.

Timings were obtained with the cache enabled.

See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.