IAR Cortex-M3 Size Benchmarks

Target Platform: ti.platforms.simplelink:CC2650:1

Tool Chain Version: 8.20.2.58

BIOS Version: bios_6_55_00_05_eng

XDCTools Version: xdctools_3_50_05_11_core_eng

See the SYS/BIOS User Guide for detailed application configuration information

Constructed Object Applications

Application Name Code Const Total Flash Data Total RAM
Task 5141 2217 7358 3366 3366
Semaphore 5217 2217 7434 3398 3398
Mutex 5285 2217 7502 3442 3442
Clock 5389 2221 7610 3482 3482

All sizes are in 8-bit bytes

Created Object Applications

Application Name Code Const Total Flash Data Total RAM
Task 5375 2326 7701 3386 3386
Semaphore 5467 2328 7795 3394 3394
Mutex 5431 2326 7757 3394 3394
Clock 5527 2328 7855 3398 3398

All sizes are in 8-bit bytes

POSIX Applications

Application Name Code Const Total Flash Data Total RAM
PThread 6767 2425 9192 4478 4478
Semaphore 7127 2453 9580 4542 4542
Mutex 7271 2456 9727 4602 4602
Timer 7731 2456 10187 4606 4606

All sizes are in 8-bit bytes