GCC Cortex-M4 with hard FP Object Size Benchmarks

Target Platform: ti.platforms.simplelink:CC2642:1

Tool Chain Version: 7.2.1

BIOS Version: bios_6_55_00_05_eng

XDCTools Version: xdctools_3_50_05_12_core

Object Name Size
Hwi 48
Swi 56
Task 88
Semaphore 32
GateMutex 40
Clock 40
POSIX Pthread 176
POSIX Semaphore 28
POSIX Mutex 0
POSIX Timer 64

All sizes are in 8-bit bytes

See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.