GCC Cortex-M3 Size Benchmarks
Target Platform: ti.platforms.simplelink:CC2650:1
Tool Chain Version: 7.2.1
BIOS Version: bios_6_55_00_05_eng
XDCTools Version: xdctools_3_50_05_11_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 10500 | 614 | 0 | 11114 | 1024 | 512 | 0 | 1220 | 2756 |
Semaphore | 11392 | 746 | 0 | 12138 | 1024 | 512 | 0 | 1252 | 2788 |
Mutex | 11596 | 870 | 0 | 12466 | 1024 | 512 | 0 | 1296 | 2832 |
Clock | 11816 | 938 | 0 | 12754 | 1024 | 512 | 0 | 1336 | 2872 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 11368 | 832 | 0 | 12200 | 1024 | 512 | 0 | 1176 | 2712 |
Semaphore | 12036 | 959 | 0 | 12995 | 1024 | 512 | 0 | 1208 | 2744 |
Mutex | 12144 | 991 | 0 | 13135 | 1024 | 512 | 0 | 1208 | 2744 |
Clock | 12336 | 1059 | 0 | 13395 | 1024 | 512 | 0 | 1220 | 2756 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 13348 | 990 | 0 | 14338 | 1024 | 1280 | 0 | 1464 | 3768 |
Semaphore | 13448 | 990 | 0 | 14438 | 1024 | 1280 | 0 | 1492 | 3796 |
Mutex | 13596 | 990 | 0 | 14586 | 1024 | 1280 | 0 | 1548 | 3852 |
Timer | 14316 | 1058 | 0 | 15374 | 1024 | 1280 | 0 | 1560 | 3864 |
All sizes are in 8-bit bytes