RFC_RAT

Instance: RFC_RAT
Component: RFC_RAT
Base address: 0x40043000


RF core radio timer

TOP:RFC_RAT Register Summary

Register Name

Type

Register Width (Bits)

Register Reset

Address Offset

Physical Address

RATCNT

RW

32

0x0000 0000

0x0000 0004

0x4004 3004

RATCH0VAL

RW

32

0x0000 0000

0x0000 0080

0x4004 3080

RATCH1VAL

RW

32

0x0000 0000

0x0000 0084

0x4004 3084

RATCH2VAL

RW

32

0x0000 0000

0x0000 0088

0x4004 3088

RATCH3VAL

RW

32

0x0000 0000

0x0000 008C

0x4004 308C

RATCH4VAL

RW

32

0x0000 0000

0x0000 0090

0x4004 3090

RATCH5VAL

RW

32

0x0000 0000

0x0000 0094

0x4004 3094

RATCH6VAL

RW

32

0x0000 0000

0x0000 0098

0x4004 3098

RATCH7VAL

RW

32

0x0000 0000

0x0000 009C

0x4004 309C

TOP:RFC_RAT Register Descriptions

TOP:RFC_RAT:RATCNT

Address Offset 0x0000 0004
Physical Address 0x4004 3004 Instance 0x4004 3004
Description Radio Timer Counter Value
Type RW
Bits Field Name Description Type Reset
31:0 CNT Counter value. This is not writable while radio timer counter is enabled. RW 0x0000 0000

TOP:RFC_RAT:RATCH0VAL

Address Offset 0x0000 0080
Physical Address 0x4004 3080 Instance 0x4004 3080
Description Timer Channel 0 Capture/Compare Register
Type RW
Bits Field Name Description Type Reset
31:0 VAL Capture/compare value. Only writable when the channel is configured for compare mode. In compare mode, a write to this register will auto-arm the channel. RW 0x0000 0000

TOP:RFC_RAT:RATCH1VAL

Address Offset 0x0000 0084
Physical Address 0x4004 3084 Instance 0x4004 3084
Description Timer Channel 1 Capture/Compare Register
Type RW
Bits Field Name Description Type Reset
31:0 VAL Capture/compare value. Only writable when the channel is configured for compare mode. In compare mode, a write to this register will auto-arm the channel. RW 0x0000 0000

TOP:RFC_RAT:RATCH2VAL

Address Offset 0x0000 0088
Physical Address 0x4004 3088 Instance 0x4004 3088
Description Timer Channel 2 Capture/Compare Register
Type RW
Bits Field Name Description Type Reset
31:0 VAL Capture/compare value. Only writable when the channel is configured for compare mode. In compare mode, a write to this register will auto-arm the channel. RW 0x0000 0000

TOP:RFC_RAT:RATCH3VAL

Address Offset 0x0000 008C
Physical Address 0x4004 308C Instance 0x4004 308C
Description Timer Channel 3 Capture/Compare Register
Type RW
Bits Field Name Description Type Reset
31:0 VAL Capture/compare value. Only writable when the channel is configured for compare mode. In compare mode, a write to this register will auto-arm the channel. RW 0x0000 0000

TOP:RFC_RAT:RATCH4VAL

Address Offset 0x0000 0090
Physical Address 0x4004 3090 Instance 0x4004 3090
Description Timer Channel 4 Capture/Compare Register
Type RW
Bits Field Name Description Type Reset
31:0 VAL Capture/compare value. Only writable when the channel is configured for compare mode. In compare mode, a write to this register will auto-arm the channel. RW 0x0000 0000

TOP:RFC_RAT:RATCH5VAL

Address Offset 0x0000 0094
Physical Address 0x4004 3094 Instance 0x4004 3094
Description Timer Channel 5 Capture/Compare Register
Type RW
Bits Field Name Description Type Reset
31:0 VAL Capture/compare value. Only writable when the channel is configured for compare mode. In compare mode, a write to this register will auto-arm the channel. RW 0x0000 0000

TOP:RFC_RAT:RATCH6VAL

Address Offset 0x0000 0098
Physical Address 0x4004 3098 Instance 0x4004 3098
Description Timer Channel 6 Capture/Compare Register
Type RW
Bits Field Name Description Type Reset
31:0 VAL Capture/compare value. Only writable when the channel is configured for compare mode. In compare mode, a write to this register will auto-arm the channel. RW 0x0000 0000

TOP:RFC_RAT:RATCH7VAL

Address Offset 0x0000 009C
Physical Address 0x4004 309C Instance 0x4004 309C
Description Timer Channel 7 Capture/Compare Register
Type RW
Bits Field Name Description Type Reset
31:0 VAL Capture/compare value. Only writable when the channel is configured for compare mode. In compare mode, a write to this register will auto-arm the channel. RW 0x0000 0000