AUX_RAM

Instance: AUX_RAM
Component: AUX_RAM
Base address: 0x400E0000


This is the SRAM within AUX. AUX_SCE uses this memory for code and data.

TOP:AUX_RAM Register Summary

Register Name

Type

Register Width (Bits)

Register Reset

Address Offset

Physical Address

BANK0__0-BANK0__1023

RW

32

0xXXXX XXXX

0x0000 0000 - 0x0000 0FFC

0x400E 0000 - 0x400E 0FFC

TOP:AUX_RAM Register Descriptions

TOP:AUX_RAM:BANK0__0-BANK0__1023

Address Offset 0x0000 0000 - 0x0000 0FFC
Physical Address 0x400E 0000 - 0x400E 0FFC Instance 0x400E 0000 - 0x400E 0FFC
Description 4kB SRAM
Type RW
Bits Field Name Description Type Reset
31:0 DATA SRAM data RW 0xXXXX XXXX