SRAM

Instance: SRAM
Component: SRAM
Base address: 0x20000000


General Purpose RAM

TOP:SRAM Register Summary

Register Name

Type

Register Width (Bits)

Register Reset

Address Offset

Physical Address

BANK0__0-BANK0__1023

RW

32

0xXXXX XXXX

0x0000 0000 - 0x0000 0FFC

0x2000 0000 - 0x2000 0FFC

BANK1__0-BANK1__1535

RW

32

0xXXXX XXXX

0x0000 1000 - 0x0000 27FC

0x2000 1000 - 0x2000 27FC

BANK2__0-BANK2__1535

RW

32

0xXXXX XXXX

0x0000 2800 - 0x0000 3FFC

0x2000 2800 - 0x2000 3FFC

BANK3__0-BANK3__1023

RW

32

0xXXXX XXXX

0x0000 4000 - 0x0000 4FFC

0x2000 4000 - 0x2000 4FFC

TOP:SRAM Register Descriptions

TOP:SRAM:BANK0__0-BANK0__1023

Address Offset 0x0000 0000 - 0x0000 0FFC
Physical Address 0x2000 0000 - 0x2000 0FFC Instance 0x2000 0000 - 0x2000 0FFC
Description 4k SRAM
Type RW
Bits Field Name Description Type Reset
31:0 DATA SRAM data RW 0xXXXX XXXX

TOP:SRAM:BANK1__0-BANK1__1535

Address Offset 0x0000 1000 - 0x0000 27FC
Physical Address 0x2000 1000 - 0x2000 27FC Instance 0x2000 1000 - 0x2000 27FC
Description 6k SRAM
Type RW
Bits Field Name Description Type Reset
31:0 DATA SRAM data RW 0xXXXX XXXX

TOP:SRAM:BANK2__0-BANK2__1535

Address Offset 0x0000 2800 - 0x0000 3FFC
Physical Address 0x2000 2800 - 0x2000 3FFC Instance 0x2000 2800 - 0x2000 3FFC
Description 6k SRAM
Type RW
Bits Field Name Description Type Reset
31:0 DATA SRAM data RW 0xXXXX XXXX

TOP:SRAM:BANK3__0-BANK3__1023

Address Offset 0x0000 4000 - 0x0000 4FFC
Physical Address 0x2000 4000 - 0x2000 4FFC Instance 0x2000 4000 - 0x2000 4FFC
Description 4k SRAM
Type RW
Bits Field Name Description Type Reset
31:0 DATA SRAM data RW 0xXXXX XXXX