RFC_DBELL

Instance: RFC_DBELL
Component: RFC_DBELL
Base address: 0x40041000


RF Core Doorbell

TOP:RFC_DBELL Register Summary

Register Name

Type

Register Width (Bits)

Register Reset

Address Offset

Physical Address

CMDR

RW

32

0x0000 0000

0x0000 0000

0x4004 1000

CMDSTA

RO

32

0x0000 0000

0x0000 0004

0x4004 1004

RFHWIFG

RW

32

0x0000 0000

0x0000 0008

0x4004 1008

RFHWIEN

RW

32

0x0000 0000

0x0000 000C

0x4004 100C

RFCPEIFG

RW

32

0x0000 0000

0x0000 0010

0x4004 1010

RFCPEIEN

RW

32

0xFFFF FFFF

0x0000 0014

0x4004 1014

RFCPEISL

RW

32

0xFFFF 0000

0x0000 0018

0x4004 1018

RFACKIFG

RW

32

0x0000 0000

0x0000 001C

0x4004 101C

SYSGPOCTL

RW

32

0x0000 0000

0x0000 0020

0x4004 1020

TOP:RFC_DBELL Register Descriptions

TOP:RFC_DBELL:CMDR

Address Offset 0x0000 0000
Physical Address 0x4004 1000 Instance 0x4004 1000
Description Doorbell Command Register
Type RW
Bits Field Name Description Type Reset
31:0 CMD Command register. Raises an interrupt to the Command and packet engine (CPE) upon write. RW 0x0000 0000

TOP:RFC_DBELL:CMDSTA

Address Offset 0x0000 0004
Physical Address 0x4004 1004 Instance 0x4004 1004
Description Doorbell Command Status Register
Type RO
Bits Field Name Description Type Reset
31:0 STAT Status of the last command used RO 0x0000 0000

TOP:RFC_DBELL:RFHWIFG

Address Offset 0x0000 0008
Physical Address 0x4004 1008 Instance 0x4004 1008
Description Interrupt Flags From RF Hardware Modules
Type RW
Bits Field Name Description Type Reset
31:20 RESERVED20 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x000
19 RATCH7 Radio timer channel 7 interrupt flag. Write zero to clear flag. Write to one has no effect. RW 0
18 RATCH6 Radio timer channel 6 interrupt flag. Write zero to clear flag. Write to one has no effect. RW 0
17 RATCH5 Radio timer channel 5 interrupt flag. Write zero to clear flag. Write to one has no effect. RW 0
16 RATCH4 Radio timer channel 4 interrupt flag. Write zero to clear flag. Write to one has no effect. RW 0
15 RATCH3 Radio timer channel 3 interrupt flag. Write zero to clear flag. Write to one has no effect. RW 0
14 RATCH2 Radio timer channel 2 interrupt flag. Write zero to clear flag. Write to one has no effect. RW 0
13 RATCH1 Radio timer channel 1 interrupt flag. Write zero to clear flag. Write to one has no effect. RW 0
12 RATCH0 Radio timer channel 0 interrupt flag. Write zero to clear flag. Write to one has no effect. RW 0
11 RFESOFT2 RF engine software defined interrupt 2 flag. Write zero to clear flag. Write to one has no effect. RW 0
10 RFESOFT1 RF engine software defined interrupt 1 flag. Write zero to clear flag. Write to one has no effect. RW 0
9 RFESOFT0 RF engine software defined interrupt 0 flag. Write zero to clear flag. Write to one has no effect. RW 0
8 RFEDONE RF engine command done interrupt flag. Write zero to clear flag. Write to one has no effect. RW 0
7 RESERVED7 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RW 0
6 TRCTK Debug tracer system tick interrupt flag. Write zero to clear flag. Write to one has no effect. RW 0
5 MDMSOFT Modem synchronization word detection interrupt flag. This interrupt will be raised by modem when the synchronization word is received. The CPE may decide to reject the packet based on its header (protocol specific). Write zero to clear flag. Write to one has no effect. RW 0
4 MDMOUT Modem FIFO output interrupt flag. Write zero to clear flag. Write to one has no effect. RW 0
3 MDMIN Modem FIFO input interrupt flag. Write zero to clear flag. Write to one has no effect. RW 0
2 MDMDONE Modem command done interrupt flag. Write zero to clear flag. Write to one has no effect. RW 0
1 FSCA Frequency synthesizer calibration accelerator interrupt flag. Write zero to clear flag. Write to one has no effect. RW 0
0 RESERVED0 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RW 0

TOP:RFC_DBELL:RFHWIEN

Address Offset 0x0000 000C
Physical Address 0x4004 100C Instance 0x4004 100C
Description Interrupt Enable For RF Hardware Modules
Type RW
Bits Field Name Description Type Reset
31:20 RESERVED20 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x000
19 RATCH7 Interrupt enable for RFHWIFG.RATCH7. RW 0
18 RATCH6 Interrupt enable for RFHWIFG.RATCH6. RW 0
17 RATCH5 Interrupt enable for RFHWIFG.RATCH5. RW 0
16 RATCH4 Interrupt enable for RFHWIFG.RATCH4. RW 0
15 RATCH3 Interrupt enable for RFHWIFG.RATCH3. RW 0
14 RATCH2 Interrupt enable for RFHWIFG.RATCH2. RW 0
13 RATCH1 Interrupt enable for RFHWIFG.RATCH1. RW 0
12 RATCH0 Interrupt enable for RFHWIFG.RATCH0. RW 0
11 RFESOFT2 Interrupt enable for RFHWIFG.RFESOFT2. RW 0
10 RFESOFT1 Interrupt enable for RFHWIFG.RFESOFT1. RW 0
9 RFESOFT0 Interrupt enable for RFHWIFG.RFESOFT0. RW 0
8 RFEDONE Interrupt enable for RFHWIFG.RFEDONE. RW 0
7 RESERVED7 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RW 0
6 TRCTK Interrupt enable for RFHWIFG.TRCTK. RW 0
5 MDMSOFT Interrupt enable for RFHWIFG.MDMSOFT. RW 0
4 MDMOUT Interrupt enable for RFHWIFG.MDMOUT. RW 0
3 MDMIN Interrupt enable for RFHWIFG.MDMIN. RW 0
2 MDMDONE Interrupt enable for RFHWIFG.MDMDONE. RW 0
1 FSCA Interrupt enable for RFHWIFG.FSCA. RW 0
0 RESERVED0 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RW 0

TOP:RFC_DBELL:RFCPEIFG

Address Offset 0x0000 0010
Physical Address 0x4004 1010 Instance 0x4004 1010
Description Interrupt Flags For Command and Packet Engine Generated Interrupts
Type RW
Bits Field Name Description Type Reset
31 INTERNAL_ERROR Interrupt flag 31. The command and packet engine (CPE) has observed an unexpected error. A reset of the CPE is needed. This can be done by switching the RF Core power domain off and on in PRCM:PDCTL1RFC. Write zero to clear flag. Write to one has no effect. RW 0
30 BOOT_DONE Interrupt flag 30. The command and packet engine (CPE) boot is finished. Write zero to clear flag. Write to one has no effect. RW 0
29 MODULES_UNLOCKED Interrupt flag 29. As part of command and packet engine (CPE) boot process, it has opened access to RF Core modules and memories. Write zero to clear flag. Write to one has no effect. RW 0
28 SYNTH_NO_LOCK Interrupt flag 28. The phase-locked loop in frequency synthesizer has reported loss of lock. Write zero to clear flag. Write to one has no effect. RW 0
27 IRQ27 Interrupt flag 27. Write zero to clear flag. Write to one has no effect. RW 0
26 RX_ABORTED Interrupt flag 26. Packet reception stopped before packet was done. Write zero to clear flag. Write to one has no effect. RW 0
25 RX_N_DATA_WRITTEN Interrupt flag 25. Specified number of bytes written to partial read Rx buffer. Write zero to clear flag. Write to one has no effect. RW 0
24 RX_DATA_WRITTEN Interrupt flag 24. Data written to partial read Rx buffer. Write zero to clear flag. Write to one has no effect. RW 0
23 RX_ENTRY_DONE Interrupt flag 23. Rx queue data entry changing state to finished. Write zero to clear flag. Write to one has no effect. RW 0
22 RX_BUF_FULL Interrupt flag 22. Packet received that did not fit in Rx queue. BLE mode: Packet received that did not fit in the Rx queue. IEEE 802.15.4 mode: Frame received that did not fit in the Rx queue. Write zero to clear flag. Write to one has no effect. RW 0
21 RX_CTRL_ACK Interrupt flag 21. BLE mode only: LL control packet received with CRC OK, not to be ignored, then acknowledgement sent. Write zero to clear flag. Write to one has no effect. RW 0
20 RX_CTRL Interrupt flag 20. BLE mode only: LL control packet received with CRC OK, not to be ignored. Write zero to clear flag. Write to one has no effect. RW 0
19 RX_EMPTY Interrupt flag 19. BLE mode only: Packet received with CRC OK, not to be ignored, no payload. Write zero to clear flag. Write to one has no effect. RW 0
18 RX_IGNORED Interrupt flag 18. Packet received, but can be ignored. BLE mode: Packet received with CRC OK, but to be ignored. IEEE 802.15.4 mode: Frame received with ignore flag set. Write zero to clear flag. Write to one has no effect. RW 0
17 RX_NOK Interrupt flag 17. Packet received with CRC error. BLE mode: Packet received with CRC error. IEEE 802.15.4 mode: Frame received with CRC error. Write zero to clear flag. Write to one has no effect. RW 0
16 RX_OK Interrupt flag 16. Packet received correctly. BLE mode: Packet received with CRC OK, payload, and not to be ignored. IEEE 802.15.4 mode: Frame received with CRC OK. Write zero to clear flag. Write to one has no effect. RW 0
15 IRQ15 Interrupt flag 15. Write zero to clear flag. Write to one has no effect. RW 0
14 IRQ14 Interrupt flag 14. Write zero to clear flag. Write to one has no effect. RW 0
13 IRQ13 Interrupt flag 13. Write zero to clear flag. Write to one has no effect. RW 0
12 IRQ12 Interrupt flag 12. Write zero to clear flag. Write to one has no effect. RW 0
11 TX_BUFFER_CHANGED Interrupt flag 11. BLE mode only: A buffer change is complete after CMD_BLE_ADV_PAYLOAD. Write zero to clear flag. Write to one has no effect. RW 0
10 TX_ENTRY_DONE Interrupt flag 10. Tx queue data entry state changed to finished. Write zero to clear flag. Write to one has no effect. RW 0
9 TX_RETRANS Interrupt flag 9. BLE mode only: Packet retransmitted. Write zero to clear flag. Write to one has no effect. RW 0
8 TX_CTRL_ACK_ACK Interrupt flag 8. BLE mode only: Acknowledgement received on a transmitted LL control packet, and acknowledgement transmitted for that packet. Write zero to clear flag. Write to one has no effect. RW 0
7 TX_CTRL_ACK Interrupt flag 7. BLE mode: Acknowledgement received on a transmitted LL control packet. Write zero to clear flag. Write to one has no effect. RW 0
6 TX_CTRL Interrupt flag 6. BLE mode: Transmitted LL control packet. Write zero to clear flag. Write to one has no effect. RW 0
5 TX_ACK Interrupt flag 5. BLE mode: Acknowledgement received on a transmitted packet. IEEE 802.15.4 mode: Transmitted automatic ACK frame. Write zero to clear flag. Write to one has no effect. RW 0
4 TX_DONE Interrupt flag 4. Packet transmitted. (BLE mode: A packet has been transmitted.) (IEEE 802.15.4 mode: A frame has been transmitted). Write zero to clear flag. Write to one has no effect. RW 0
3 LAST_FG_COMMAND_DONE Interrupt flag 3. IEEE 802.15.4 mode only: The last foreground radio operation command in a chain of commands has finished. Write zero to clear flag. Write to one has no effect. RW 0
2 FG_COMMAND_DONE Interrupt flag 2. IEEE 802.15.4 mode only: A foreground radio operation command has finished. Write zero to clear flag. Write to one has no effect. RW 0
1 LAST_COMMAND_DONE Interrupt flag 1. The last radio operation command in a chain of commands has finished. (IEEE 802.15.4 mode: The last background level radio operation command in a chain of commands has finished.) Write zero to clear flag. Write to one has no effect. RW 0
0 COMMAND_DONE Interrupt flag 0. A radio operation has finished. (IEEE 802.15.4 mode: A background level radio operation command has finished.) Write zero to clear flag. Write to one has no effect. RW 0

TOP:RFC_DBELL:RFCPEIEN

Address Offset 0x0000 0014
Physical Address 0x4004 1014 Instance 0x4004 1014
Description Interrupt Enable For Command and Packet Engine Generated Interrupts
Type RW
Bits Field Name Description Type Reset
31 INTERNAL_ERROR Interrupt enable for RFCPEIFG.INTERNAL_ERROR. RW 1
30 BOOT_DONE Interrupt enable for RFCPEIFG.BOOT_DONE. RW 1
29 MODULES_UNLOCKED Interrupt enable for RFCPEIFG.MODULES_UNLOCKED. RW 1
28 SYNTH_NO_LOCK Interrupt enable for RFCPEIFG.SYNTH_NO_LOCK. RW 1
27 IRQ27 Interrupt enable for RFCPEIFG.IRQ27. RW 1
26 RX_ABORTED Interrupt enable for RFCPEIFG.RX_ABORTED. RW 1
25 RX_N_DATA_WRITTEN Interrupt enable for RFCPEIFG.RX_N_DATA_WRITTEN. RW 1
24 RX_DATA_WRITTEN Interrupt enable for RFCPEIFG.RX_DATA_WRITTEN. RW 1
23 RX_ENTRY_DONE Interrupt enable for RFCPEIFG.RX_ENTRY_DONE. RW 1
22 RX_BUF_FULL Interrupt enable for RFCPEIFG.RX_BUF_FULL. RW 1
21 RX_CTRL_ACK Interrupt enable for RFCPEIFG.RX_CTRL_ACK. RW 1
20 RX_CTRL Interrupt enable for RFCPEIFG.RX_CTRL. RW 1
19 RX_EMPTY Interrupt enable for RFCPEIFG.RX_EMPTY. RW 1
18 RX_IGNORED Interrupt enable for RFCPEIFG.RX_IGNORED. RW 1
17 RX_NOK Interrupt enable for RFCPEIFG.RX_NOK. RW 1
16 RX_OK Interrupt enable for RFCPEIFG.RX_OK. RW 1
15 IRQ15 Interrupt enable for RFCPEIFG.IRQ15. RW 1
14 IRQ14 Interrupt enable for RFCPEIFG.IRQ14. RW 1
13 IRQ13 Interrupt enable for RFCPEIFG.IRQ13. RW 1
12 IRQ12 Interrupt enable for RFCPEIFG.IRQ12. RW 1
11 TX_BUFFER_CHANGED Interrupt enable for RFCPEIFG.TX_BUFFER_CHANGED. RW 1
10 TX_ENTRY_DONE Interrupt enable for RFCPEIFG.TX_ENTRY_DONE. RW 1
9 TX_RETRANS Interrupt enable for RFCPEIFG.TX_RETRANS. RW 1
8 TX_CTRL_ACK_ACK Interrupt enable for RFCPEIFG.TX_CTRL_ACK_ACK. RW 1
7 TX_CTRL_ACK Interrupt enable for RFCPEIFG.TX_CTRL_ACK. RW 1
6 TX_CTRL Interrupt enable for RFCPEIFG.TX_CTRL. RW 1
5 TX_ACK Interrupt enable for RFCPEIFG.TX_ACK. RW 1
4 TX_DONE Interrupt enable for RFCPEIFG.TX_DONE. RW 1
3 LAST_FG_COMMAND_DONE Interrupt enable for RFCPEIFG.LAST_FG_COMMAND_DONE. RW 1
2 FG_COMMAND_DONE Interrupt enable for RFCPEIFG.FG_COMMAND_DONE. RW 1
1 LAST_COMMAND_DONE Interrupt enable for RFCPEIFG.LAST_COMMAND_DONE. RW 1
0 COMMAND_DONE Interrupt enable for RFCPEIFG.COMMAND_DONE. RW 1

TOP:RFC_DBELL:RFCPEISL

Address Offset 0x0000 0018
Physical Address 0x4004 1018 Instance 0x4004 1018
Description Interrupt Vector Selection For Command and Packet Engine Generated Interrupts
Type RW
Bits Field Name Description Type Reset
31 INTERNAL_ERROR Select which CPU interrupt vector the RFCPEIFG.INTERNAL_ERROR interrupt should use.
Value ENUM Name Description
0x0 CPE0 Associate this interrupt line with INT_RF_CPE0 interrupt vector
0x1 CPE1 Associate this interrupt line with INT_RF_CPE1 interrupt vector
RW 1
30 BOOT_DONE Select which CPU interrupt vector the RFCPEIFG.BOOT_DONE interrupt should use.
Value ENUM Name Description
0x0 CPE0 Associate this interrupt line with INT_RF_CPE0 interrupt vector
0x1 CPE1 Associate this interrupt line with INT_RF_CPE1 interrupt vector
RW 1
29 MODULES_UNLOCKED Select which CPU interrupt vector the RFCPEIFG.MODULES_UNLOCKED interrupt should use.
Value ENUM Name Description
0x0 CPE0 Associate this interrupt line with INT_RF_CPE0 interrupt vector
0x1 CPE1 Associate this interrupt line with INT_RF_CPE1 interrupt vector
RW 1
28 SYNTH_NO_LOCK Select which CPU interrupt vector the RFCPEIFG.SYNTH_NO_LOCK interrupt should use.
Value ENUM Name Description
0x0 CPE0 Associate this interrupt line with INT_RF_CPE0 interrupt vector
0x1 CPE1 Associate this interrupt line with INT_RF_CPE1 interrupt vector
RW 1
27 IRQ27 Select which CPU interrupt vector the RFCPEIFG.IRQ27 interrupt should use.
Value ENUM Name Description
0x0 CPE0 Associate this interrupt line with INT_RF_CPE0 interrupt vector
0x1 CPE1 Associate this interrupt line with INT_RF_CPE1 interrupt vector
RW 1
26 RX_ABORTED Select which CPU interrupt vector the RFCPEIFG.RX_ABORTED interrupt should use.
Value ENUM Name Description
0x0 CPE0 Associate this interrupt line with INT_RF_CPE0 interrupt vector
0x1 CPE1 Associate this interrupt line with INT_RF_CPE1 interrupt vector
RW 1
25 RX_N_DATA_WRITTEN Select which CPU interrupt vector the RFCPEIFG.RX_N_DATA_WRITTEN interrupt should use.
Value ENUM Name Description
0x0 CPE0 Associate this interrupt line with INT_RF_CPE0 interrupt vector
0x1 CPE1 Associate this interrupt line with INT_RF_CPE1 interrupt vector
RW 1
24 RX_DATA_WRITTEN Select which CPU interrupt vector the RFCPEIFG.RX_DATA_WRITTEN interrupt should use.
Value ENUM Name Description
0x0 CPE0 Associate this interrupt line with INT_RF_CPE0 interrupt vector
0x1 CPE1 Associate this interrupt line with INT_RF_CPE1 interrupt vector
RW 1
23 RX_ENTRY_DONE Select which CPU interrupt vector the RFCPEIFG.RX_ENTRY_DONE interrupt should use.
Value ENUM Name Description
0x0 CPE0 Associate this interrupt line with INT_RF_CPE0 interrupt vector
0x1 CPE1 Associate this interrupt line with INT_RF_CPE1 interrupt vector
RW 1
22 RX_BUF_FULL Select which CPU interrupt vector the RFCPEIFG.RX_BUF_FULL interrupt should use.
Value ENUM Name Description
0x0 CPE0 Associate this interrupt line with INT_RF_CPE0 interrupt vector
0x1 CPE1 Associate this interrupt line with INT_RF_CPE1 interrupt vector
RW 1
21 RX_CTRL_ACK Select which CPU interrupt vector the RFCPEIFG.RX_CTRL_ACK interrupt should use.
Value ENUM Name Description
0x0 CPE0 Associate this interrupt line with INT_RF_CPE0 interrupt vector
0x1 CPE1 Associate this interrupt line with INT_RF_CPE1 interrupt vector
RW 1
20 RX_CTRL Select which CPU interrupt vector the RFCPEIFG.RX_CTRL interrupt should use.
Value ENUM Name Description
0x0 CPE0 Associate this interrupt line with INT_RF_CPE0 interrupt vector
0x1 CPE1 Associate this interrupt line with INT_RF_CPE1 interrupt vector
RW 1
19 RX_EMPTY Select which CPU interrupt vector the RFCPEIFG.RX_EMPTY interrupt should use.
Value ENUM Name Description
0x0 CPE0 Associate this interrupt line with INT_RF_CPE0 interrupt vector
0x1 CPE1 Associate this interrupt line with INT_RF_CPE1 interrupt vector
RW 1
18 RX_IGNORED Select which CPU interrupt vector the RFCPEIFG.RX_IGNORED interrupt should use.
Value ENUM Name Description
0x0 CPE0 Associate this interrupt line with INT_RF_CPE0 interrupt vector
0x1 CPE1 Associate this interrupt line with INT_RF_CPE1 interrupt vector
RW 1
17 RX_NOK Select which CPU interrupt vector the RFCPEIFG.RX_NOK interrupt should use.
Value ENUM Name Description
0x0 CPE0 Associate this interrupt line with INT_RF_CPE0 interrupt vector
0x1 CPE1 Associate this interrupt line with INT_RF_CPE1 interrupt vector
RW 1
16 RX_OK Select which CPU interrupt vector the RFCPEIFG.RX_OK interrupt should use.
Value ENUM Name Description
0x0 CPE0 Associate this interrupt line with INT_RF_CPE0 interrupt vector
0x1 CPE1 Associate this interrupt line with INT_RF_CPE1 interrupt vector
RW 1
15 IRQ15 Select which CPU interrupt vector the RFCPEIFG.IRQ15 interrupt should use.
Value ENUM Name Description
0x0 CPE0 Associate this interrupt line with INT_RF_CPE0 interrupt vector
0x1 CPE1 Associate this interrupt line with INT_RF_CPE1 interrupt vector
RW 0
14 IRQ14 Select which CPU interrupt vector the RFCPEIFG.IRQ14 interrupt should use.
Value ENUM Name Description
0x0 CPE0 Associate this interrupt line with INT_RF_CPE0 interrupt vector
0x1 CPE1 Associate this interrupt line with INT_RF_CPE1 interrupt vector
RW 0
13 IRQ13 Select which CPU interrupt vector the RFCPEIFG.IRQ13 interrupt should use.
Value ENUM Name Description
0x0 CPE0 Associate this interrupt line with INT_RF_CPE0 interrupt vector
0x1 CPE1 Associate this interrupt line with INT_RF_CPE1 interrupt vector
RW 0
12 IRQ12 Select which CPU interrupt vector the RFCPEIFG.IRQ12 interrupt should use.
Value ENUM Name Description
0x0 CPE0 Associate this interrupt line with INT_RF_CPE0 interrupt vector
0x1 CPE1 Associate this interrupt line with INT_RF_CPE1 interrupt vector
RW 0
11 TX_BUFFER_CHANGED Select which CPU interrupt vector the RFCPEIFG.TX_BUFFER_CHANGED interrupt should use.
Value ENUM Name Description
0x0 CPE0 Associate this interrupt line with INT_RF_CPE0 interrupt vector
0x1 CPE1 Associate this interrupt line with INT_RF_CPE1 interrupt vector
RW 0
10 TX_ENTRY_DONE Select which CPU interrupt vector the RFCPEIFG.TX_ENTRY_DONE interrupt should use.
Value ENUM Name Description
0x0 CPE0 Associate this interrupt line with INT_RF_CPE0 interrupt vector
0x1 CPE1 Associate this interrupt line with INT_RF_CPE1 interrupt vector
RW 0
9 TX_RETRANS Select which CPU interrupt vector the RFCPEIFG.TX_RETRANS interrupt should use.
Value ENUM Name Description
0x0 CPE0 Associate this interrupt line with INT_RF_CPE0 interrupt vector
0x1 CPE1 Associate this interrupt line with INT_RF_CPE1 interrupt vector
RW 0
8 TX_CTRL_ACK_ACK Select which CPU interrupt vector the RFCPEIFG.TX_CTRL_ACK_ACK interrupt should use.
Value ENUM Name Description
0x0 CPE0 Associate this interrupt line with INT_RF_CPE0 interrupt vector
0x1 CPE1 Associate this interrupt line with INT_RF_CPE1 interrupt vector
RW 0
7 TX_CTRL_ACK Select which CPU interrupt vector the RFCPEIFG.TX_CTRL_ACK interrupt should use.
Value ENUM Name Description
0x0 CPE0 Associate this interrupt line with INT_RF_CPE0 interrupt vector
0x1 CPE1 Associate this interrupt line with INT_RF_CPE1 interrupt vector
RW 0
6 TX_CTRL Select which CPU interrupt vector the RFCPEIFG.TX_CTRL interrupt should use.
Value ENUM Name Description
0x0 CPE0 Associate this interrupt line with INT_RF_CPE0 interrupt vector
0x1 CPE1 Associate this interrupt line with INT_RF_CPE1 interrupt vector
RW 0
5 TX_ACK Select which CPU interrupt vector the RFCPEIFG.TX_ACK interrupt should use.
Value ENUM Name Description
0x0 CPE0 Associate this interrupt line with INT_RF_CPE0 interrupt vector
0x1 CPE1 Associate this interrupt line with INT_RF_CPE1 interrupt vector
RW 0
4 TX_DONE Select which CPU interrupt vector the RFCPEIFG.TX_DONE interrupt should use.
Value ENUM Name Description
0x0 CPE0 Associate this interrupt line with INT_RF_CPE0 interrupt vector
0x1 CPE1 Associate this interrupt line with INT_RF_CPE1 interrupt vector
RW 0
3 LAST_FG_COMMAND_DONE Select which CPU interrupt vector the RFCPEIFG.LAST_FG_COMMAND_DONE interrupt should use.
Value ENUM Name Description
0x0 CPE0 Associate this interrupt line with INT_RF_CPE0 interrupt vector
0x1 CPE1 Associate this interrupt line with INT_RF_CPE1 interrupt vector
RW 0
2 FG_COMMAND_DONE Select which CPU interrupt vector the RFCPEIFG.FG_COMMAND_DONE interrupt should use.
Value ENUM Name Description
0x0 CPE0 Associate this interrupt line with INT_RF_CPE0 interrupt vector
0x1 CPE1 Associate this interrupt line with INT_RF_CPE1 interrupt vector
RW 0
1 LAST_COMMAND_DONE Select which CPU interrupt vector the RFCPEIFG.LAST_COMMAND_DONE interrupt should use.
Value ENUM Name Description
0x0 CPE0 Associate this interrupt line with INT_RF_CPE0 interrupt vector
0x1 CPE1 Associate this interrupt line with INT_RF_CPE1 interrupt vector
RW 0
0 COMMAND_DONE Select which CPU interrupt vector the RFCPEIFG.COMMAND_DONE interrupt should use.
Value ENUM Name Description
0x0 CPE0 Associate this interrupt line with INT_RF_CPE0 interrupt vector
0x1 CPE1 Associate this interrupt line with INT_RF_CPE1 interrupt vector
RW 0

TOP:RFC_DBELL:RFACKIFG

Address Offset 0x0000 001C
Physical Address 0x4004 101C Instance 0x4004 101C
Description Doorbell Command Acknowledgement Interrupt Flag
Type RW
Bits Field Name Description Type Reset
31:1 RESERVED1 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b000 0000 0000 0000 0000 0000 0000 0000
0 ACKFLAG Interrupt flag for Command ACK RW 0

TOP:RFC_DBELL:SYSGPOCTL

Address Offset 0x0000 0020
Physical Address 0x4004 1020 Instance 0x4004 1020
Description RF Core General Purpose Output Control
Type RW
Bits Field Name Description Type Reset
31:16 RESERVED16 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x0000
15:12 GPOCTL3 RF Core GPO control bit 3. Selects which signal to output on the RF Core GPO line 3.
Value ENUM Name Description
0x0 CPEGPO0 CPE GPO line 0
0x1 CPEGPO1 CPE GPO line 1
0x2 CPEGPO2 CPE GPO line 2
0x3 CPEGPO3 CPE GPO line 3
0x4 MCEGPO0 MCE GPO line 0
0x5 MCEGPO1 MCE GPO line 1
0x6 MCEGPO2 MCE GPO line 2
0x7 MCEGPO3 MCE GPO line 3
0x8 RFEGPO0 RFE GPO line 0
0x9 RFEGPO1 RFE GPO line 1
0xA RFEGPO2 RFE GPO line 2
0xB RFEGPO3 RFE GPO line 3
0xC RATGPO0 RAT GPO line 0
0xD RATGPO1 RAT GPO line 1
0xE RATGPO2 RAT GPO line 2
0xF RATGPO3 RAT GPO line 3
RW 0x0
11:8 GPOCTL2 RF Core GPO control bit 2. Selects which signal to output on the RF Core GPO line 2.
Value ENUM Name Description
0x0 CPEGPO0 CPE GPO line 0
0x1 CPEGPO1 CPE GPO line 1
0x2 CPEGPO2 CPE GPO line 2
0x3 CPEGPO3 CPE GPO line 3
0x4 MCEGPO0 MCE GPO line 0
0x5 MCEGPO1 MCE GPO line 1
0x6 MCEGPO2 MCE GPO line 2
0x7 MCEGPO3 MCE GPO line 3
0x8 RFEGPO0 RFE GPO line 0
0x9 RFEGPO1 RFE GPO line 1
0xA RFEGPO2 RFE GPO line 2
0xB RFEGPO3 RFE GPO line 3
0xC RATGPO0 RAT GPO line 0
0xD RATGPO1 RAT GPO line 1
0xE RATGPO2 RAT GPO line 2
0xF RATGPO3 RAT GPO line 3
RW 0x0
7:4 GPOCTL1 RF Core GPO control bit 1. Selects which signal to output on the RF Core GPO line 1.
Value ENUM Name Description
0x0 CPEGPO0 CPE GPO line 0
0x1 CPEGPO1 CPE GPO line 1
0x2 CPEGPO2 CPE GPO line 2
0x3 CPEGPO3 CPE GPO line 3
0x4 MCEGPO0 MCE GPO line 0
0x5 MCEGPO1 MCE GPO line 1
0x6 MCEGPO2 MCE GPO line 2
0x7 MCEGPO3 MCE GPO line 3
0x8 RFEGPO0 RFE GPO line 0
0x9 RFEGPO1 RFE GPO line 1
0xA RFEGPO2 RFE GPO line 2
0xB RFEGPO3 RFE GPO line 3
0xC RATGPO0 RAT GPO line 0
0xD RATGPO1 RAT GPO line 1
0xE RATGPO2 RAT GPO line 2
0xF RATGPO3 RAT GPO line 3
RW 0x0
3:0 GPOCTL0 RF Core GPO control bit 0. Selects which signal to output on the RF Core GPO line 0.
Value ENUM Name Description
0x0 CPEGPO0 CPE GPO line 0
0x1 CPEGPO1 CPE GPO line 1
0x2 CPEGPO2 CPE GPO line 2
0x3 CPEGPO3 CPE GPO line 3
0x4 MCEGPO0 MCE GPO line 0
0x5 MCEGPO1 MCE GPO line 1
0x6 MCEGPO2 MCE GPO line 2
0x7 MCEGPO3 MCE GPO line 3
0x8 RFEGPO0 RFE GPO line 0
0x9 RFEGPO1 RFE GPO line 1
0xA RFEGPO2 RFE GPO line 2
0xB RFEGPO3 RFE GPO line 3
0xC RATGPO0 RAT GPO line 0
0xD RATGPO1 RAT GPO line 1
0xE RATGPO2 RAT GPO line 2
0xF RATGPO3 RAT GPO line 3
RW 0x0