GPRAM

Instance: GPRAM
Component: GPRAM
Base address: 0x11000000


General Purpose RAM

TOP:GPRAM Register Summary

Register Name

Type

Register Width (Bits)

Register Reset

Address Offset

Physical Address

BANK0__0-BANK0__2047

RW

32

0xXXXX XXXX

0x0000 0000 - 0x0000 1FFC

0x1100 0000 - 0x1100 1FFC

TOP:GPRAM Register Descriptions

TOP:GPRAM:BANK0__0-BANK0__2047

Address Offset 0x0000 0000 - 0x0000 1FFC
Physical Address 0x1100 0000 - 0x1100 1FFC Instance 0x1100 0000 - 0x1100 1FFC
Description 8kB RAM
Type RW
Bits Field Name Description Type Reset
31:0 DATA RAM data RW 0xXXXX XXXX