AUX_SCE

Instance: AUX_SCE
Component: AUX_SCE
Base address: 0x400E1000


AUX Sensor Control Engine Control Module

TOP:AUX_SCE Register Summary

Register Name

Type

Register Width (Bits)

Register Reset

Address Offset

Physical Address

CTL

RW

32

0x0000 0000

0x0000 0000

0x400E 1000

FETCHSTAT

RO

32

0x0000 0000

0x0000 0004

0x400E 1004

CPUSTAT

RO

32

0x0000 0000

0x0000 0008

0x400E 1008

WUSTAT

RO

32

0x0000 0000

0x0000 000C

0x400E 100C

REG1_0

RO

32

0x0000 0000

0x0000 0010

0x400E 1010

REG3_2

RO

32

0x0000 0000

0x0000 0014

0x400E 1014

REG5_4

RO

32

0x0000 0000

0x0000 0018

0x400E 1018

REG7_6

RO

32

0x0000 0000

0x0000 001C

0x400E 101C

LOOPADDR

RO

32

0x0000 0000

0x0000 0020

0x400E 1020

LOOPCNT

RO

32

0x0000 0000

0x0000 0024

0x400E 1024

TOP:AUX_SCE Register Descriptions

TOP:AUX_SCE:CTL

Address Offset 0x0000 0000
Physical Address 0x400E 1000 Instance 0x400E 1000
Description Internal. Only to be used through TI provided API.
Type RW
Bits Field Name Description Type Reset
31:24 FORCE_EV_LOW Internal. Only to be used through TI provided API. RW 0x00
23:16 FORCE_EV_HIGH Internal. Only to be used through TI provided API. RW 0x00
15:12 RESERVED12 Internal. Only to be used through TI provided API. RO 0x0
11:8 RESET_VECTOR Internal. Only to be used through TI provided API. RW 0x0
7 RESERVED7 Internal. Only to be used through TI provided API. RO 0
6 DBG_FREEZE_EN Internal. Only to be used through TI provided API. WO 0
5 FORCE_WU_LOW Internal. Only to be used through TI provided API. RW 0
4 FORCE_WU_HIGH Internal. Only to be used through TI provided API. RW 0
3 RESTART Internal. Only to be used through TI provided API. RW 0
2 SINGLE_STEP Internal. Only to be used through TI provided API. RW 0
1 SUSPEND Internal. Only to be used through TI provided API. RW 0
0 CLK_EN Internal. Only to be used through TI provided API. RW 0

TOP:AUX_SCE:FETCHSTAT

Address Offset 0x0000 0004
Physical Address 0x400E 1004 Instance 0x400E 1004
Description Internal. Only to be used through TI provided API.
Type RO
Bits Field Name Description Type Reset
31:16 OPCODE Internal. Only to be used through TI provided API. RO 0x0000
15:0 PC Internal. Only to be used through TI provided API. RO 0x0000

TOP:AUX_SCE:CPUSTAT

Address Offset 0x0000 0008
Physical Address 0x400E 1008 Instance 0x400E 1008
Description Internal. Only to be used through TI provided API.
Type RO
Bits Field Name Description Type Reset
31:12 RESERVED12 Internal. Only to be used through TI provided API. RO 0x0 0000
11 BUS_ERROR Internal. Only to be used through TI provided API. RO 0
10 SLEEP Internal. Only to be used through TI provided API. RO 0
9 WEV Internal. Only to be used through TI provided API. RO 0
8 SELF_STOP Internal. Only to be used through TI provided API. RO 0
7:4 RESERVED4 Internal. Only to be used through TI provided API. RO 0x0
3 V_FLAG Internal. Only to be used through TI provided API. RO 0
2 C_FLAG Internal. Only to be used through TI provided API. RO 0
1 N_FLAG Internal. Only to be used through TI provided API. RO 0
0 Z_FLAG Internal. Only to be used through TI provided API. RO 0

TOP:AUX_SCE:WUSTAT

Address Offset 0x0000 000C
Physical Address 0x400E 100C Instance 0x400E 100C
Description Internal. Only to be used through TI provided API.
Type RO
Bits Field Name Description Type Reset
31:18 RESERVED18 Internal. Only to be used through TI provided API. RO 0b00 0000 0000 0000
17:16 EXC_VECTOR Internal. Only to be used through TI provided API. RO 0b00
15:9 RESERVED9 Internal. Only to be used through TI provided API. RO 0b000 0000
8 WU_SIGNAL Internal. Only to be used through TI provided API. RO 0
7:0 EV_SIGNALS Internal. Only to be used through TI provided API. RO 0x00

TOP:AUX_SCE:REG1_0

Address Offset 0x0000 0010
Physical Address 0x400E 1010 Instance 0x400E 1010
Description Internal. Only to be used through TI provided API.
Type RO
Bits Field Name Description Type Reset
31:16 REG1 Internal. Only to be used through TI provided API. RO 0x0000
15:0 REG0 Internal. Only to be used through TI provided API. RO 0x0000

TOP:AUX_SCE:REG3_2

Address Offset 0x0000 0014
Physical Address 0x400E 1014 Instance 0x400E 1014
Description Internal. Only to be used through TI provided API.
Type RO
Bits Field Name Description Type Reset
31:16 REG3 Internal. Only to be used through TI provided API. RO 0x0000
15:0 REG2 Internal. Only to be used through TI provided API. RO 0x0000

TOP:AUX_SCE:REG5_4

Address Offset 0x0000 0018
Physical Address 0x400E 1018 Instance 0x400E 1018
Description Internal. Only to be used through TI provided API.
Type RO
Bits Field Name Description Type Reset
31:16 REG5 Internal. Only to be used through TI provided API. RO 0x0000
15:0 REG4 Internal. Only to be used through TI provided API. RO 0x0000

TOP:AUX_SCE:REG7_6

Address Offset 0x0000 001C
Physical Address 0x400E 101C Instance 0x400E 101C
Description Internal. Only to be used through TI provided API.
Type RO
Bits Field Name Description Type Reset
31:16 REG7 Internal. Only to be used through TI provided API. RO 0x0000
15:0 REG6 Internal. Only to be used through TI provided API. RO 0x0000

TOP:AUX_SCE:LOOPADDR

Address Offset 0x0000 0020
Physical Address 0x400E 1020 Instance 0x400E 1020
Description Internal. Only to be used through TI provided API.
Type RO
Bits Field Name Description Type Reset
31:16 STOP Internal. Only to be used through TI provided API. RO 0x0000
15:0 START Internal. Only to be used through TI provided API. RO 0x0000

TOP:AUX_SCE:LOOPCNT

Address Offset 0x0000 0024
Physical Address 0x400E 1024 Instance 0x400E 1024
Description Internal. Only to be used through TI provided API.
Type RO
Bits Field Name Description Type Reset
31:8 RESERVED8 Internal. Only to be used through TI provided API. RO 0x00 0000
7:0 ITER_LEFT Internal. Only to be used through TI provided API. RO 0x00