AUX_RAM

Instance: AUX_RAM
Component: AUX_RAM
Base address: 0x400E0000


This is the a SRAM within the AUX domain, intended for AUX usage only.

TOP:AUX_RAM Register Summary

Register Name

Type

Register Width (Bits)

Register Reset

Address Offset

Physical Address

BANK0__0-BANK0__511

RW

32

0xXXXX XXXX

0x0000 0000 - 0x0000 07FC

0x400E 0000 - 0x400E 07FC

TOP:AUX_RAM Register Descriptions

TOP:AUX_RAM:BANK0__0-BANK0__511

Address Offset 0x0000 0000 - 0x0000 07FC
Physical Address 0x400E 0000 - 0x400E 07FC Instance 0x400E 0000 - 0x400E 07FC
Description 2k SRAM
Type RW
Bits Field Name Description Type Reset
31:0 DATA SRAM data RW 0xXXXX XXXX