TI 15.4 Stack 2.05.00.00 Release Notes

Table of Contents

Introduction

TI 15.4-Stack is an IEEE 802.15.4-based software stack part of the SimpleLink CC13x0 SDK that supports a Star network topology for wireless applications. TI 15.4-Stack software runs on TI’s SimpleLink™ wireless microcontrollers, including the CC26x2, CC13x2, and CC13x0. TI 15.4-Stack provides a complete end-to-end wireless application development solution to reduce time and cost of getting your product to market quickly.

Documentation

What’s New

ID Summary
TIMAC-1749 MT Interface & Co-Processor API changes to support 2 byte key Index and device Index
TIMAC-1616 Supports Non-Beacon and FH 200 kbps sub-1 data-rate

Fixed Issues

ID Summary
SDKSYSAPPS-348 Linux Collector FH association duration has been optimized
SDKSYSAPPS-129 Fixed MT Fragmentation issue on the Linux collector application limits the MT message max length to be 128 bytes.

Known Issues

ID Summary
None None

Upgrade and Compatibility Information

Operating System Support

TI 15.4-Stack is supported on the Microsoft Windows platform

Dependencies

The TI 15.4-Stack sample applications were built & tested with the Integrated Development Environments (IDEs) and listed in the top-level SDK release notes.

Note: Earlier IDE/toolchain versions are not supported and compatibility with newer versions of supported IDEs is not assured.

Validation

The TI 15.4-Stack sample applications were built & tested with the Integrated Development Environments (IDEs) and listed in the top-level SDK release notes.

Device Support

See the top-level SDK release notes provided with this SDK for a list of supported devices.

Development Board Support

See the top-level SDK release notes provided with this SDK for a list of supported development boards.

Versioning

This product follows a version format, M.mm.pp.bb, where:

Technical Support and Product Updates