SimpleLink™ CC13x0 SDK 1.60.00.21 Release Notes
Introduction
The SimpleLink CC13x0 SDK is part of TI’s SimpleLink MCU platform, offering a single development environment that delivers flexible hardware, software and tool options for customers developing wired and wireless applications. For more information about the SimpleLink MCU platform, visit www.ti.com/simplelink.
SimpleLink™ CC13x0 Software Development Kit (SDK) is a set of software development tools that enables engineers to develop software applications on the SimpleLink™ CC13x0 ULP devices. This powerful software toolkit provides a cohesive and consistent software experience for all SimpleLink™ CC13x0 users by packaging essential software components such as TI RTOS, peripheral drivers, TI 15.4-Stack, Bluetooth Low Energy, and RF-Proprietary examples in one easy-to-use software package along with exhaustive documentation.
This is version 1_60_00_21 of the SimpleLink CC13x0 SDK.
Documentation
What’s New
- Please refer to the Document Overview for the individual release notes for details for each SDK component.
- SimpleLink platform level changes are available in SimpleLink Core SDK Release Notes
- SDK Change Log provides a list of all SDK component changes
Upgrade and Compatibility Information
This is the second release of SimpleLink™ CC13x0 SDK. If you are migrating from existing TI 15.4-Stack or Proprietary-RF examples, please review the SimpleLink™ CC13x0 SDK Migration Guide
Operating System Support
- Windows 7, Windows 8, Windows 10
- Ubuntu 14.04 64-bit
- macOS Sierra
Dependencies
SimpleLink™ CC13x0 SDK 1_60_00_21 was built & tested on a Windows 7 host platform using the following Integrated Development Environment (IDE) and components. Using an IDE version or TI-RTOS version not listed below may result in compatibility issues with this SDK release.
- Code Composer Studio: 7.4.0.00015
- IAR Embedded Workbench: 8.11.4.14
- TI-RTOS for CC13XX: 3_40_01_02
- C Compiler for ARM: 16.9.6.LTS
- XDCTools: 3.50.04.43
Device Support
Development Board Support
Known Issues
- Please refer to the Document Overview for the individual release notes for details for each SDK component.
Versioning
This product follows a version format, M.mm.pp.bb, where:
- M is a 1 digit major number,
- mm is a 2 digit minor number,
- pp is a 2 digit patch number,
- bb is a 2 digit incrementing build counter.