SimpleLink™ CC13x0 SDK 1.40.00.10 Release Notes
Table of Contents
Introduction
The SimpleLink CC13x0 SDK is part of TI’s SimpleLink MCU platform, offering a single development environment that delivers flexible hardware, software and tool options for customers developing wired and wireless applications. For more information about the SimpleLink MCU platform, visit www.ti.com/simplelink.
SimpleLink™ CC13x0 Software Development Kit (SDK) is a set of software development tools that enables engineers to develop software applications on the SimpleLink™ CC13x0 ULP devices. This powerful software toolkit provides a cohesive and consistent software experience for all SimpleLink™ CC13x0 users by packaging essential software components such as TI RTOS, peripheral drivers, TI 15.4-Stack, Bluetooth Low Energy, and RF-Proprietary examples in one easy-to-use software package along with exhaustive documentation.
Documentation
What’s New
Third release of SimpleLink™ CC13x0 SDK, based on the Core-SDK version 3.20.00.17
- Support for Over the Air Download (OAD) using TI 15.4-Stack, BLE and Proprietary RF Examples
- Support for using the TI Drivers without an underlying operating system (OS). This support is called “nortos”. Examples are provided under the “nortos” subdirectory in the product tree.
- Please refer to the release notes of individual SDK components at documentation overview to know all the new features included in this SimpleLink SDK release
Upgrade and Compatibility Information
This is the second release of SimpleLink™ CC13x0 SDK. If you are migrating from existing TI 15.4-Stack or Proprietary-RF examples, please review the SimpleLink™ CC13x0 SDK Migration Guide
Operating System Support
SimpleLink™ CC13x0 SDK is supported on the Microsoft Windows®, Linux Ubuntu 14.04 and macOS Sierra platform
Dependencies
SimpleLink™ CC13x0 SDK 1.40.00.10 was built & tested on a Windows 7 host platform using the following Integrated Development Environment (IDE) and components. Using an IDE version or TI-RTOS version not listed below may result in compatibility issues with this SDK release.
- Code Composer Studio: 7.2.0
- TI-RTOS for CC13XX: 3.20.00.17
- C Compiler for ARM: 16.09.3.LTS
- XDCTools: 3.50.02.20
Device Support
Development Board Support
Versioning
This product follows a version format, M.mm.pp.bb, where:
- M is a 1 digit major number,
- mm is a 2 digit minor number,
- pp is a 2 digit patch number,
- bb is a 2 digit incrementing build counter.