SimpleLink Zigbee SDK Plugin 2.20.00.06 Release Notes
Table of Contents
Introduction
The SimpleLink™ Zigbee SDK is a plugin for the SimpleLink CC26X2 and CC13X2 SDKs. This plugin provides Z-Stack enabling development of Zigbee 3.0 specification based products. Z-Stack is TI’s Zigbee® 3.0 compliant protocol suite for the CC26X2 and CC13X2. Z-Stack contained in this release is based on ZigBee 3.0 specification with the added benefit of running on top of TI-RTOS.
Documentation
- Z-Stack Quick Start Guide
- TI Z-Stack User’s Guide
- Z-Stack Monitor and Test API
- Z-Stack ZCL APIs
- Z-StackAPI APIs
- Software Manifest
What’s New
- CC1352R1 and CC1352P-2 (2.4GHz PA) device support for each example
- IAR IDE support for each example
Fixed Issues
- Fix ZDO ParentAnnce parsing to process more than 2 children devices
- Finding and Binding for targets will now toggle the LED correctly for all sample apps using UI
- ZED power consumption optimization during initialization
Known Issues
- CC26X2 and CC13X2 supports R21 Zigbee core (platform not certified yet)
- Green Power Device and Sink can only communicate with intermediate Green Power Proxy (no direct communication)
Upgrade and Compatibility Information
- None
Operating System Support
The TI Z-Stack is supported on the Microsoft Windows®7 SP1 or later
Dependencies
The SimpleLink Zigbee SDK Plugin was built & tested on a Windows host platform using the following Integrated Development Environments (IDEs) and components. Using an IDE or toolchain version not listed below may result in compatibility issues with this SDK release. Refer to the individual component release notes in the Document Overview for each component’s supported code generation tools.
- IAR Embedded Workbench: EWARM-8.20.2
- TI Code Composer Studio: CCS-8.1.0
- TI Code Generation Tools for ARM: 18.1.2.LTS
- XDCTools: 3.50.07.20
Device Support
Development Board Support
Validation
The Z-Stack sample applications were built & tested with versions of the following Integrated Development Environments (IDEs) and tool chains listed in the top-level SDK release notes:
- Code Composer Studio using the TI C Compiler for ARM
- IAR Embedded Workbench for ARM
This release is for evaluation and development purposes only. End products being developed with this protocol stack version will require a future update prior to obtaining Zigbee and/or regulatory certification.
Versioning
This product follows a version format, M.mm.pp.bb, where:
- M is a 1 digit major number,
- mm is a 2 digit minor number,
- pp is a 2 digit patch number,
- bb is a 2 digit incrementing build counter.