SimpleLink SDK TI 15.4 Stack Plugin Release Notes
Table of Contents
Introduction
The SimpleLink™ SDK TI 15.4 Stack Plugin is a companion software package that enables the use of a SimpleLink CC1310 Sub-1Ghz radio running the TI 802.15.4 stack on any standard SimpleLink MCU platform including the MSP432P4, MSP432E4, and CC3220 families. By having the ability to seamlessly and modularly add TI 15.4 stack functionality to an embedded system, a programmer can enable their embedded device to become a gateway to IoT connectivity.
The Sub-1Ghz MAC CoProcessor subsystem features a Sub-1Ghz System-on-a-Chip and contains an additional dedicated ARM Cortex-M3 MCU that completely offloads the host MCU. This subsystem includes an Sub-1GHz radio, baseband, and MAC.
This is version 1_60_00_16 of the SimpleLink SDK 15.4 Stack Plugin.
Documentation
Please refer to the Documentation Overview for in-depth documentation on the SimpleLink SDK TI 15.4 Stack Plugin
SimpleLink SDK TI 15.4 Stack Plugin 1_60_00_16 - What’s New
- Initial release of the plugin
- Supports MSP432P4, MSP432P4111, MSP432E4, CC3220S, CC3220SF devices as host processors
- Supports CC1310 as MAC CoProcessor
- Supports CC1310 and CC1350 as connected 15.4 nodes
- Supports TIRTOS and FreeRTOS through POSIX-compliant code
- Supports CCS, IAR, and GCC toolchains
Host Support
- Windows 7, Windows 8, Windows 10
- Ubuntu 14.04 64-bit
- macOS Sierra
Dependencies
This release requires the following other software components and tools.
- CCS 7.4.0
- IAR Code Generation Tools
- ARM 8.11.4
- GNU C Compiler
- gcc-arm-none-eabi-6-2017-q1-update
- SimpleLink CC3220 SDK 1.60.00.04
- SimpleLink MSP432P4 SDK 1.60.00.12
- SimpleLink MSP432E4 SDK 1.60.00.10
- SimpleLink CC13XX SDK 1.50.00.08 (For 15.4 sensor nodes and MAC CoProcessor firmware)
Device Support
- MSP432P4xx
- MSP432E4xx
- CC3220xx
- CC1310 (as MAC CoProcessor)
Validation Information
The SimpleLink SDK 15.4 Plugin was validated with the following components:
- CCS 7.4.0
- IAR Code Generation Tools
- ARM 8.11.4
- GNU C Compiler
- gcc-arm-none-eabi-6-2017-q1-update
- SimpleLink CC3220 SDK 1.60.00.04
- SimpleLink MSP432P4 SDK 1.60.00.12
- SimpleLink MSP432E4 SDK 1.60.00.10
- SimpleLink CC13XX SDK 1.50.00.08 (For 15.4 sensor nodes and MAC CoProcessor firmware)
Known Issues
- CC3220 projects cannot use the NVS_RESTORE compiler defined option to enable persistent storage of network details
Versioning
This product’s version follows a version format, M.mm.pp.bb, where M is a single digit Major number, mm is 2 digit minor number, pp is a 2 digit patch number, and b is an unrestricted set of digits used as an incrementing build counter.