Digital Signal Processors Software

All TI Developer Network Products

IMGLIB 3_0_2_1 Product Download Page

Generated On: 09222011


This is a patch release of the Image and Video Processing Library (IMGLIB) for C64x+/C66x processors.

IMGLIB contains optimized general-purpose image/video processing routines that are used in computationally-intensive real-time applications. These C-callable routines operate considerably faster than equivalent code written in ANSI C language.

The deliverables in this release include a Windows or Linux installation executable for either the C64x+ or C66x processors. Each executable installs a component package repository, a documentation directory, an Eclipse plugin directory and an expanded component directory structure with component libraries, header files and test examples.

NOTE: This release of IMGLIB provides a subset of the kernels in the IMGLIB 2.x baseline and consists of the following categories:
  • Boundary and Perimeter
  • Dilation and Erosion
  • Edge Detection
  • Histogram
  • Image Thresholding
  • Convolution
  • Correlation
  • Median Filtering
  • Discrete Cosine Transform
Categories missing from the release 2.x baseline will be considered for inclusion in upcoming releases of the 3.x baseline.


Software Defects
A list of tracked software defects can be found here.
(Note: If prompted for login/password, close the window and try the link again)


Legend

Locked Fill in Form. Approved users receive download URL in 1 minute.   my.TI Login Required my.TI Login required.
Locked Fill in Form. TI will contact you in 1-2+ business days.   No login required Immediate download (no login required).

IMGLIB Product Downloads
Title Description Size
C64x+/C66x Image/Video Processing Library (IMGLIB) Downloads
C66x IMGLIB (little-endian)
No Login imglib_c66x_3_0_2_1_Win32.exe IMGLIB for C66x Windows Installer 5812K
No Login imglib_c66x_3_0_2_1_Linux.bin IMGLIB for C66x Linux Installer 5644K
C64x+ IMGLIB (little-endian)
No Login imglib_c64Px_3_0_2_1_Win32.exe IMGLIB for C64x+ Windows Installer 5864K
No Login imglib_c64Px_3_0_2_1_Linux.bin IMGLIB for C64x+ Linux Installer 5700K
Documentation
No Login Software_Manifest.html IMGLIB Software Manifest 12K
Previous Release
IMGLIB 3_0_1 IMGLIB 3_0_1
Checksums
No Login MD5 Checksums 4K

Related Links

Thu Sep 22 16:32:24 EDT 2011