MMWAVE-SDK  03_00_00_08

Build date: 10292018


Release Information


mmWave SDK (Software Development Kit) is a unified software platform for TI mmWave Sensing Portfolio providing easy setup and fast out-of-the-box access to evaluation and development. All releases of mmWave SDK scale between the full TI mmWave Sensing Portfolio enabling seamless reuse and migration across devices. Developing scalable sensing platform solutions has never been easier than with mmWave SDK.

This release has support for the devices listed in the "Supported Platforms" section below.

Supported Platforms
Supported Devices Supported EVMs
IWR6843 ES1.0 IWR6843 Evaluation Module (IWR6843ISK + MMWAVEICBOOST)
AWR1843 ES1.0 AWR1843 Evaluation Module (AWR1843BOOST)
IWR1843 ES1.0 IWR1843 Evaluation Module (IWR1843BOOST)
AWR1642 ES2.0 AWR1642 Evaluation Module RevB (AWR1642BOOST)
AWR1642_HS ES2.01
IWR1642 ES2.0 IWR1642 Evaluation Module RevB (IWR1642BOOST)
IWR1642_HS ES2.01
AWR1443 ES3.0 AWR1443 Evaluation Module RevB/RevA (AWR1443BOOST)
IWR1443 ES3.0 IWR1443 Evaluation Module RevB/RevA (IWR1443BOOST)
mmWave Debug Devpack (MMWAVE-DEVPACK)
1xWR1642_HS devices need additional MMWAVE-SECDEV package

More Information
For more information please refer to the MMWAVE SDK User Guide and MMWAVE SDK Release Notes.



MMWAVE-SDK Product downloads


Title Description Size
MMWAVE-SDK installers
Windows installer MMWAVE-SDK v03.00.00.08 installer and dependent tools/components for Windows Host 395532K
Linux installer MMWAVE-SDK v03.00.00.08 installer and dependent tools/components for Linux Host 419636K
MMWAVE-SDK Documentation
Release Notes Release Notes for MMWAVE-SDK 264K
User Guide User Guide for MMWAVE-SDK 3108K
Software Manifest Software Manifest of Components inside MMWAVE-SDK 88K
MMWAVE-SDK runtime tools
Uniflash cloud version TI Uniflash tool - cloud version
Uniflash offline version TI Uniflash tool - offline version
mmWave Demo Visualizer TI Gallery APP for configuring mmWave sensors and visualizing the point cloud objects generated by the mmWave SDK demo
MMWAVE-SDK debug/optional development tools (Refer to Release Notes for complete list)
CCS 7.4 for Windows Code Composer Studio IDE 7.4.0 for Windows Host
CCS 7.4 for Linux Code Composer Studio IDE 7.4.0 for Linux 64bit Host
Pin Mux utility TI Pin Mux Configuration Utility - cloud version
MMWAVE-SDK Checksums
md5sum.txt MD5 Checksums 4K
MMWAVE-SDK previous release
MMWAVE-SDK v02.01.00.04 Link to previous release download page
Legend

Locked Fill in Form. Approved users receive download URL in 1 minute.
Locked Fill in Form. TI will contact you in 1-2+ business days.


For more information

Mon Oct 29 22:45:32 EDT 2018