MMWAVE-SDK  03_02_00_06_AOP

Build date: 05312019


Release Information


mmWave SDK (Software Development Kit) is a unified software platform for TI mmWave Sensing Portfolio providing easy setup and fast out-of-the-box access to evaluation and development. All releases of mmWave SDK scale between the full TI mmWave Sensing Portfolio enabling seamless reuse and migration across devices. Developing scalable sensing platform solutions has never been easier than with mmWave SDK.

This release has support for the devices listed in the "Supported Platforms" section below.

Supported Platforms1
Supported Devices Supported EVMs
IWR6843AOP ES1.0 IWR6843AOP Evaluation Module (IWR6843AOPEVM)
1SDK package contains source code and prebuilt binaries for other platforms/devices but this release has only been tested on the "Supported Platforms" list provided above

More Information
For more information please refer to the MMWAVE SDK User Guide and MMWAVE SDK Release Notes.



MMWAVE-SDK Product downloads


Title Description Size
MMWAVE-SDK installers
Windows installer MMWAVE-SDK v03.02.00.06.AOP 32-bit installer and dependent tools/components for Windows Host 466480K
Linux installer MMWAVE-SDK v03.02.00.06.AOP 32-bit installer and dependent tools/components for Linux Host 492868K
MMWAVE-SDK Documentation
Release Notes Release Notes for MMWAVE-SDK 288K
User Guide User Guide for MMWAVE-SDK 3976K
Software Manifest Software Manifest of Components inside MMWAVE-SDK 88K
MMWAVE-SDK runtime tools
Uniflash cloud version TI Uniflash tool - cloud version
Uniflash offline version TI Uniflash tool - offline version
mmWave Demo Visualizer for IWR6843AOP TI Gallery APP for configuring mmWave sensor IWR6843AOP and visualizing the point cloud objects generated by the mmWave SDK demo
MMWAVE-SDK debug/optional development tools (Refer to Release Notes for complete list)
CCS 7.4 for Windows Code Composer Studio IDE 7.4.0 for Windows Host (Off-line installer)
CCS 7.4 for Linux Code Composer Studio IDE 7.4.0 for Linux 64bit Host (Off-line installer)
Pin Mux utility TI Pin Mux Configuration Utility - cloud version
MMWAVE-SDK Checksums
md5sum.txt MD5 Checksums 4K
MMWAVE-SDK previous release
MMWAVE-SDK v03.02.00.04 Link to previous release download page
Legend

Locked Fill in Form. Approved users receive download URL in 1 minute.
Locked Fill in Form. TI will contact you in 1-2+ business days.


For more information

Fri May 31 15:49:36 EDT 2019