Build date: 09262017
Platform | Supported Devices | Supported EVMs |
K2G | 66AK2G02 | K2G EVM (EVMK2G) |
Title | Description | Size | |
---|---|---|---|
K2G Linux SDK Essentials | |||
ti-processor-sdk-linux-rt-k2g-evm-04.01.00.06-Linux-x86-Install.bin | K2G EVM Linux SDK (64-bit Binary) | 2386404K | |
K2G Linux SDK Optional Addons | |||
ccs_setup_7.2.0.00013.exe | Code Composer Studio IDE for Windows Host | ||
CCS7.2.0.00013_web_linux-x64.tar.gz | Code Composer Studio IDE for Linux Host | ||
K2G Linux SDK SD Card Creation | |||
Linux SD Card Creation Wiki | Instructions for creating an SD Card with Linux | ||
Windows SD Card Creation Wiki | Instructions for creating an SD Card with Windows | ||
k2g-evm-linux-rt-04.01.00.06.img.zip | Only used when creating an SD Card on Windows | 391212K | |
K2G Linux SDK Individual Components (all of the below compoonents are bundled within the Linux SDK Essentials package) | |||
Download Linaro Toolchain | Standalone Linaro Toolchain - Linaro GCC 6.2.1 2016.11 hard-float toolchain | ||
k2g-evm-linux-rt-sdk-src-04.01.00.06.tar.xz | K2G Linux SDK BSP Source Code | 949776K | |
k2g-evm-linux-rt-sdk-bin-04.01.00.06.tar.xz | K2G Linux SDK prebuilt BSP binaries and root filesystem | 756768K | |
K2G Linux SDK Arago Source Tarball | |||
k2g-evm-linux-rt-sdk-arago-src-04.01.00.06.tar.xz | K2G Linux SDK Arago source downloads | 8K | |
K2G Linux SDK Documentation | |||
Processor SDK Linux Release Notes | Link to Release Notes for Processor SDK Linux | ||
K2G EVM Quick Start Guide | Quick Start Guide that was included in the EVM kit | ||
K2G ICE Quick Start Guide | Quick Start Guide that was included in the EVM kit | ||
processor-sdk-linux-rt-gsg-04.01.00.06.pdf | Getting Started Guide | 184K | |
Wiki version of Software Developers Guide | Link to the online Software Developers Guide which has the latest content | ||
Software Manifest | Software Manifest of Components Inside the SDK | 1620K | |
K2G Linux SDK Checksums | |||
md5sum.txt | MD5 Checksums | 4K | |
Previous SDK Link | |||
Processor SDK Linux RT for K2G v04.00.00.04 Download | Link to Processor SDK Linux RT for K2G 04.00.00.04 Download Page |
Fill in Form. Approved users receive download URL in 1 minute.
Fill in Form. TI will contact you in 1-2+ business days.