Build date: 11222017
Release Information
Click on the links in the table below to download.
The supported operating system is Microsoft Windows (Win 7, Win 8, Win 10), 32-bit and 64-bit versions.
Starting with the CMSIS Device Family Pack 3.0.0, we support KEIL µVision, IAR EWARM and Atollic TrueSTUDIO.
The software pack consists of:
- Device specific header files
- SimpleLink™ MSP432™ startup and linker files
- SimpleLink™ MSP432™ sample program templates
- SimpleLink™ MSP432™ pack description file
- µVision Flash Loader binary
- µVision Flash Loader source files (including DriverLib sources)
- IAR Flash Loader binary
- IAR linker and startup files
- Atollic linker and startup files
MSP432 Packages - device support
- MSP432P4xx_DFP
- SimpleLink™ MSP432P401R
- SimpleLink™ MSP432P401M
- SimpleLink™ MSP432P4111
- SimpleLink™ MSP432P411Y
- SimpleLink™ MSP432P411V
- SimpleLink™ MSP432P4011
- SimpleLink™ MSP432P401Y
- SimpleLink™ MSP432P401V
- MSP432E4_DFP
- SimpleLink™ MSP432E411Y
- SimpleLink™ MSP432E401Y
Changes in this Release
- New device support
- SimpleLink™ MSP432P4011
- SimpleLink™ MSP432P401Y
- SimpleLink™ MSP432P401V
Bugfixes
- MSP432E4: Fixed ARM compiler 6 warnings
- MSP432E4: Enabeling ETM Trace in IAR EWARM for Segger J-Trace and I-Jet Trace
Older Releases
Deprecated Packs
mspkeil Product downloads
Legend
Fill in Form. Approved users receive download URL in 1 minute.
Fill in Form. TI will contact you in 1-2+ business days.
For more information