Build date: 03242016
Release Information
Click on the links in the table below to download.
The supported operating system is Microsoft Windows (Win XP, Win 7, Win 8), 32-bit and 64-bit versions.
The software pack consists of:
- Device specific header files
- MSP432 startup and linker files
- MSP432 sample program templates
- MSP432 pack description file
- µVision Flash Loader binary
- µVision Flash Loader source files (including DriverLib sources)
Changes in this Release
- MSP432P401R Header & Support Files:
- Included definition for MSP432 mailbox structure into device header file
- Adapted coding style to CMSIS
- Replaced repeated structs with generic structs
- Removed bit fields and Hungarian notation from CMSIS structs
- Removed HWREG #defines
- Added explicit IP prefix to all bit definitions
- Moved MSP430 style registers to msp432p401r_classic.h
- Added doxygen style comments
- MSP432 Flash Loaders:
- Flash loader supports upcoming RevC silicon material of MSP432P401R
- New Features:
- Code Conversion Application for Windows, Linux and OSX to support conversion of MSP432 code to new CMSIS header definitions
- Renamed pack to MSP432P4xx_DFP, deprecated old pack
Bugfixes
- Added HAS_PORT definitions
- Corrected wrong MPU_RASR bit fields
- Corrected wrong assembler instruction for SMUSDX
Older Releases
Deprecated Packs
mspkeil Product downloads
Legend
Fill in Form. Approved users receive download URL in 1 minute.
Fill in Form. TI will contact you in 1-2+ business days.
For more information