Build date: 05162017
Release Information
Click on the links in the table below to download.
The supported operating system is Microsoft Windows (Win 7, Win 8, Win 10), 32-bit and 64-bit versions.
Starting with the CMSIS Device Family Pack 3.0.0, we support KEIL µVision, IAR EWARM and Atollic TrueSTUDIO.
The software pack consists of:
- Device specific header files
- SimpleLink™ MSP432™ startup and linker files
- SimpleLink™ MSP432™ sample program templates
- SimpleLink™ MSP432™ pack description file
- µVision Flash Loader binary
- µVision Flash Loader source files (including DriverLib sources)
- IAR Flash Loader binary
- IAR linker and startup files
- Atollic linker and startup files
Changes in this Release
- Supported devices (all variants)
- SimpleLink™ MSP432P401R
- SimpleLink™ MSP432P401M
- SimpleLink™ MSP432P4111
- SimpleLink™ MSP432™ Header and Support Files Changes:
- Added requirement for ARM::CMSIS pack to be at least version 4.5.0
Bugfixes
- Fixed broken examples for IAR EWARM and Atollic TrueSTUDIO
- Fixed typo in DMA_Control_Type in device header file
- Removed empty IPs from device SVD file
Older Releases
mspiar Product downloads
Legend
Fill in Form. Approved users receive download URL in 1 minute.
Fill in Form. TI will contact you in 1-2+ business days.
For more information