Build date: 12192018
The MSP430 microcontroller (MCU) ultrasonic sensing solution (USS) software library provides the means to configure the ultrasonic analog front end (AFE) in MSP430FR604x devices for ultrasonic captures and help to integrate it with the application software for development of ultrasonic flow meters. The library also takes advantage of the low energy accelerator (LEA) module in MSP430FR604x devices to compute time of flight (TOF) measurements.
| Title | Description | Size | |
|---|---|---|---|
| USSSWLib | |||
![]() |
USS-02_20_00_15-windows-installer.exe | USSSWLib Installer for Windows | 24908K |
![]() |
USS-02_20_00_15-linux-x64-installer.run | USSSWLib Installer for Linux | 24480K |
![]() |
USS-02_20_00_15-osx-installer.app.zip | USSSWLib Installer for macOS | 21676K |
| Documentation | |||
| Release Notes | Release Notes | 72K | |
| Library Users Guide | Library Users Guide | 4K | |
| Library API Guide | Library API Guide | 4K | |
| USS Design Center Users Guide | USS Design Center Users Guide | 4K | |
| Demo Application | |||
| UltrasonicWaterFR604x_02_20_00_04_windows_installer.exe | USS Demo for FR6047 (Win) | 22724K | |
| UltrasonicWaterFR604x_02_20_00_04_linux_installer.run | USS Demo for FR6047 (Linux) | 21616K | |
| UltrasonicWaterFR604x_02_20_00_04.zip | USS Demo for FR6047 (MAC) | 18668K | |
| Checksums | |||
| md5sum.txt | MD5 Checksums | 4K | |
Fill in Form. Approved users receive download URL in 1 minute.
Fill in Form. TI will contact you in 1-2+ business days.