USSSWLib_Water  02_30_00_03

Build date: 02062020


Release Information

Click on the links in the table below to download.

Description

The MSP430 microcontroller (MCU) ultrasonic sensing solution (USS) software library provides the means to configure the ultrasonic analog front end (AFE) in MSP430FR604x devices for ultrasonic captures and help to integrate it with the application software for development of ultrasonic flow meters. The library also takes advantage of the low energy accelerator (LEA) module in MSP430FR604x devices to compute time of flight (TOF) measurements.




USSSWLib_Water Product downloads


Title Description Size
USSSWLib
Unlocked USS-02_30_00_03-windows-installer.exe USSSWLib Installer for Windows 26476K
Unlocked USS-02_30_00_03-linux-x64-installer.run USSSWLib Installer for Linux 25976K
Unlocked USS-02_30_00_03-osx-installer.app.zip USSSWLib Installer for macOS 23212K
Documentation
Release Notes Release Notes 72K
Library Users Guide Library Users Guide 4K
Library API Guide Library API Guide 4K
USS Design Center Users Guide USS Design Center Users Guide 4K
Water Demo Application
UltrasonicWaterFR604x_02_30_00_03_windows_installer.exe USS Water Demo for FR604x (Win) 24004K
UltrasonicWaterFR604x_02_30_00_03_linux_installer.run USS Water Demo for FR604x (Linux) 22816K
UltrasonicWaterFR604x_02_30_00_03.zip USS Water Demo for FR604x (MAC) 19904K
Checksums
md5sum.txt MD5 Checksums 4K
Legend

Locked Fill in Form. Approved users receive download URL in 1 minute.
Locked Fill in Form. TI will contact you in 1-2+ business days.


For more information

Thu Feb 6 10:03:34 CST 2020