USSSWLib_Gas  02_20_00_16

Build date: 01252019


Release Information

Click on the links in the table below to download.

Description

The MSP430 microcontroller (MCU) ultrasonic sensing solution (USS) software library provides the means to configure the ultrasonic analog front end (AFE) in MSP430FR604x devices for ultrasonic captures and help to integrate it with the application software for development of ultrasonic flow meters. The library also takes advantage of the low energy accelerator (LEA) module in MSP430FR604x devices to compute time of flight (TOF) measurements.




USSSWLib_Gas Product downloads


Title Description Size
USSSWLib
Unlocked USS-02_20_00_16-windows-installer.exe USSSWLib Installer for Windows 24988K
Unlocked USS-02_20_00_16-linux-x64-installer.run USSSWLib Installer for Linux 24560K
Unlocked USS-02_20_00_16-osx-installer.app.zip USSSWLib Installer for macOS 21752K
Documentation
Release Notes Release Notes 72K
Library Users Guide Library Users Guide 4K
Library API Guide Library API Guide 4K
USS Design Center Users Guide USS Design Center Users Guide 4K
Gas Demo Application
UltrasonicGasFR6043_02_20_00_07_windows_installer.exe USS Gas Demo for FR6043 (Win) 57388K
UltrasonicGasFR6043_02_20_00_07_linux_installer.run USS Gas Demo for FR6043 (Linux) 56276K
UltrasonicGasFR6043_02_20_00_07.zip USS Gas Demo for FR6043 (MAC) 54928K
Checksums
md5sum.txt MD5 Checksums 4K
Legend

Locked Fill in Form. Approved users receive download URL in 1 minute.
Locked Fill in Form. TI will contact you in 1-2+ business days.


For more information

Fri Jan 25 12:12:22 CST 2019