Build date: 04262017
The Speech Recognizer library has been incorporated into the SimpleLink SDK framework with additional features and improvements. This library is now released and will be maintained as the SIMPLELINK-SDK-VOICE-DETECTION-PLUGIN.
The SpeechRecognizer project provides a library that developers can use to voice enable applications running on the MSP432. The speech recognizer can be trained to respond to several phrases spoken by the user. After training, the application can utilize the speech recognizer to take action when one of the trained phrases is spoken.
Title | Description | Size | |
---|---|---|---|
SpeechRecognizer-1_00_00_00-windows-installer.exe | SpeechRecognizer Windows Installer | 8264K | |
SpeechRecognizer-1_00_00_00-linux-installer.run | SpeechRecognizer Linux Installer | 6440K | |
SpeechRecognizer-1_00_00_00-osx-installer.app.zip | SpeechRecognizer OSX Installer | 7428K | |
Documentation | |||
Release_Notes_SpeechRecognizer_1_00_00_00.html | Release Notes | 12K | |
Users Guide | Users Guide | 4K | |
API Guide | API Guide | 4K | |
md5sum.txt | MD5 Checksums | 4K |
Fill in Form. Approved users receive download URL in 1 minute.
Fill in Form. TI will contact you in 1-2+ business days.