Product Information
Description
SimpliciTI is a simple low-power RF network protocol aimed at small
RF networks. Such networks typically contain battery operated devices
which require long battery life, low data rate and low duty cycle and
have a limited number of nodes talking directly to each other or
through an access point or range extenders. Access point and range
extenders are not required but provide extra functionality such as
store and forward messages. With SimpliciTI the MCU resource
requirements are minimal which results in the low system cost.
New in 1_x_x_5
IAR:
This package includes SimpliciTI-IAR-1.2.0 with added support for the following processors:
MSP430F543xA
MSP430F552x
MSP430FR573x
CCS:
This package includes SimpliciTI-CCS-1.1.1 with added support for the following processors:
MSP430F543xA
MSP430F552x
MSP430FR573x