MSP_GANG 1_01_08_00 Product Download Page
Build date: 07172014
Click on the links in the table below to download.
The
MSP
Gang Programmer is an MSP430 device programmer that can program up to
eight identical MSP430 flash or FRAM devices at the same time. The MSP
Gang Programmer connects to a host PC using a standard RS-232 or USB
connection and provides flexible programming options that allow the
user to fully customize the process.
The MSP Gang Programmer is
provided with an expansion board, called the Gang Splitter, that
implements the interconnections between the MSP Gang Programmer and
multiple target devices. Eight cables are provided that connect the
expansion board to eight target devices (via JTAG or Spy-Bi-Wire
connectors). The programming can be done with a PC or as a standalone
device. A PC-side Graphical User Interface is also available and is
DLL-based.
Features
- 3x Faster than the previous GANG programmer version,
MSP-GANG430
- Quickly and reliably program Flash or FRAM-based MSP
devices via an RS-232 or USB interface
- Several programming modes:
- Interactive Mode Programming while connected to PC
using the MSP GANG Programmer GUI
- Program
from Image An image can be stored, which contains configuration
options and code files. This allows users to program MSP devices
standalone, without a PC
- Programming from Script Enables developers to automate
more complicated programming procedures.
- Intuitive GUI for configuring, programming &
testing production setup
- SD Card slot for storing images
- LCD screen for easy programming without a PC
- Supports up to 8 targets simultaneously
- Supports all current and future MSP430 devices
Changes in This Release
- Fixes
for following bug/issue:
- C DLL examples didn't build in newer versions of Visual Studio (resulted in error message)..
- Selection to use previous DCO calibration setting when in BSL mode was grayed out and not selectable in GUI..
- Changes:
- Added support for devices MSP430FR6989, FR6988, FR6987, FR69891, FR6977, FR6979, FR69791 FR6927, FR6928, FR69271,
MSP430FR5989, FR5988, FR5987, FR5986, FR59891, FR6889, FR6888, FR6887, FR68891, FR6877, MSP430FR6879, FR68791, FR5889, FR5888, FR5887, FR58891,
MSP430i2041, i2040, i2031, i2030, i2021, i2020
.
Known Issues
This release is no longer available due to an issue with the secure device function. Please update to version 1.1.9.0 instead!
Older Releases
1_00_05_00
1_00_06_00
1_00_07_00
1_00_08_00
1_00_09_00
1_01_00_00
1_01_02_00 *
1_01_03_00 *
1_01_04_00 *
1_01_05_00 *
1_01_06_00
1_01_07_00
* Not recommended for use with FRxx devices
MSP_GANG Product Downloads |
Title |
Description |
Size |
|
N/A (see known issues) |
|
- |
Related Links
|
|