Digital Signal Processors Software

TI Embedded Software Products

All TI Developer Network Products

MSP_GANG 1_01_05_00 Product Download Page

Build date: 11262013

Click on the links in the table below to download.
The MSP Gang Programmer is an MSP430 device programmer that can program up to eight identical MSP430 flash or FRAM devices at the same time. The MSP Gang Programmer connects to a host PC using a standard RS-232 or USB connection and provides flexible programming options that allow the user to fully customize the process.

The MSP Gang Programmer is provided with an expansion board, called the Gang Splitter, that implements the interconnections between the MSP Gang Programmer and multiple target devices. Eight cables are provided that connect the expansion board to eight target devices (via JTAG or Spy-Bi-Wire connectors). The programming can be done with a PC or as a standalone device. A PC-side Graphical User Interface is also available and is DLL-based.

Features

  • 3x Faster than the previous GANG programmer version, MSP-GANG430
  • Quickly program Flash or FRAM-based (* see known issues) MSP devices via an RS-232 or USB interface
  • Several programming modes:
    • Interactive Mode  Programming while connected to PC using the MSP GANG Programmer GUI
    • Program from Image  An image can be stored, which contains configuration options and code files. This allows users to program MSP devices standalone, without a PC
    • Programming from Script  Enables developers to automate more complicated programming procedures.
  • Intuitive GUI for configuring, programming & testing production setup
  • SD Card slot for storing images
  • LCD screen for easy programming without a PC
  • Supports up to 8 targets simultaneously
  • Supports all current and future MSP430 devices

Changes in This Release

  • Fixes for following bug/issue:
    • In some cases the "Already Blows Fuse" flag was cleared in firmware when the Erase function has been executed. Bug fixed.

Known Issues

  • On FRxx devices a 0x0000 is written into the address following the last write operation.
    This can cause a problem if for example a JTAG- or BSL-password is overwritten.
    Fixed as of version 1.1.6.0.

  • Older Releases

        1_00_05_00
        1_00_06_00
        1_00_07_00
        1_00_08_00
        1_00_09_00
        1_01_00_00
        1_01_02_00 *
        1_01_03_00 *
        1_01_04_00 *

    * Not recommended for use with FRxx devices

    Legend

    Locked Fill in Form. Approved users receive download URL in 1 minute.   my.TI Login Required my.TI Login required.
    Locked Fill in Form. TI will contact you in 1-2+ business days.   No login required Immediate download (no login required).

    MSP_GANG Product Downloads
    Title Description Size
    Unlocked MSP Gang Programmer Package 11464K
    No Login MD5 Checksum 4K

    Related Links

    Tue Nov 26 13:03:32 CST 2013