MSP_GANG 1_00_07_00 Product Download Page
Build date: 03282012
Click on the links in the table below to download.
Product InformationThe MSP Gang Programmer is an MSP430 device
programmer that can program up to eight identical
MSP430 flash or FRAM devices at the same time. The MSP Gang Programmer
connects to a host PC
using a standard RS-232 or USB connection and provides flexible
programming options that allow the user to fully customize the process.
The MSP Gang Programmer is provided with an expansion board, called
the Gang Splitter, that
implements the interconnections between the MSP Gang Programmer and
multiple target devices. Eight cables are provided that connect the
expansion board to eight target devices (via JTAG or Spy-Bi-Wire
connectors). The programming can be done with a PC or as a standalone
device. A PC-side Graphical User Interface is also available and is
DLL-based.
Features
- 3x Faster than the previous GANG programmer version, MSP-GANG430
- Quickly and reliably program Flash or FRAM-based MSP devices via an RS-232 or USB interface
- Several programming modes:
- Interactive Mode – Programming while connected to PC using the MSP GANG Programmer GUI
- Program from Image – An image can be stored, which contains
configuration options and code files. This allows users to program MSP
devices standalone, without a PC
- Programming from Script – Enables developers to automate more complicated programming procedures.
- Intuitive GUI for configuring, programming & testing production setup
- SD Card slot for storing images
- LCD screen for easy programming without a PC
- Supports up to 8 targets simultaneously
- Supports all current and future MSP430 devices
Changes in This Release Support for new devices: o
MSP430F6720, MSP430F6721,
MSP430F6723, MSP430F6724, MSP430F6725, MSP430F6726, MSP430F6730, MSP430F6731,
MSP430F6733, MSP430F6734, MSP430F6735, MSP430F6736
o
MSP430G2210, MSP430G2230 Knonw Issues- MSP430FR5722 is not supported. It will be fixed with the next release.
Older Releases 1_00_05_00 1_00_06_00
Related Links
|
|