Texas Instruments

FRAM Utilities 02.00.00.15

Release Notes 

Introduction

The Texas Instruments® FRAM Utilities is a collection of embedded software utilities that leverage the ultra-low power and virtually unlimited write endurance of FRAM. The utilities are available for MSP430FRx FRAM microcontrollers and provide example code to help start application development.

Included are the following FRAM Utilities: The following tool chains are officially supported: This document is divided into the following sections:

Documentation

Devices Supported

The FRAM Utilities supports the following embedded FRAM MSP430 microcontrollers:

Device Family CTPL LZ4
MSP430FR2xx Yes Yes
MSP430FR4xx Yes Yes
MSP430FR57xx Yes Yes
MSP430FR5xx Yes Yes
MSP430FR6xx Yes Yes

What's New

02.00.00.15:

Version History

1.00.00.24:

Versioning

All releases have 4 digits (M.mm.pp.bb). This includes GA and pre-releases (engineering, alpha/EA, beta, etc.). Pre-releases are denoted with a suffix (e.g. 6.30.00.00-eng or 6.30.00.10-beta).

This product's version follows a version format, M.mm.pp.bb, where M is a single digit Major number, mm is 2 digit minor number, pp is a 2 digit patch number, and b is an unrestricted set of digits used as an incrementing build counter.

To support multiple side-by-side installations of the product, the product version is encoded in the top level directory (e.g. FRAM-Utilities_01_00_00_00).

Subsequent releases of patch upgrades will be identified by the patch number, ex. 1.0.1.05 with directory FRAM-Utilities_01_00_01_05. Typically, these patches only include critical bug fixes.

Technical Support and Product Updates

Additional Resources

For more information, visit www.ti.com.