Texas Instruments

DSP library for MSP430 and MSP432 version 1_10_00_10

Release Notes 

Introduction

The Texas Instruments DSPlib is a collection of highly optimized DSP functions for MSP430 and MSP432 devices.

The following tool chains are officially supported: This document is divided into the following sections:

Documentation

Devices Supported

The DSPlib supports the following devices with software and hardware multiply libraries:

Device Software multiply Hardware multiply SIMD acceleration LEA acceleration
MSP430F1xxx Yes No No No
MSP430F2xxx Yes No No No
MSP430G2xxx Yes No No No
MSP430F4xxx Yes Yes No No
MSP430F5xxx Yes Yes No No
MSP430F6xxx Yes Yes No No
MSP430FR5xxx Yes Yes No Yes
MSP430FR6xxx Yes Yes No No
MSP432P4xxx Yes Yes Planned No

What's New

1_10_00_10:

Version History

Versioning

All releases have 4 digits (M.mm.pp.bb). This includes GA and pre-releases (engineering, alpha/EA, beta, etc.). Pre-releases are denoted with a suffix (e.g. 6.30.00.00-eng or 6.30.00.10-beta).

This product's version follows a version format, M.mm.pp.bb, where M is a single digit Major number, mm is 2 digit minor number, pp is a 2 digit patch number, and b is an unrestricted set of digits used as an incrementing build counter.

To support multiple side-by-side installations of the product, the product version is encoded in the top level directory (e.g. DSPLIB_01_00_00_00).

Subsequent releases of patch upgrades will be identified by the patch number, ex. 1.0.1.05 with directory DSPLIB_01_00_01_05. Typically, these patches only include critical bug fixes.

Technical Support and Product Updates

Additional Resources

For more information, visit www.ti.com.