Release Notes for MSP430-GCC
Date: 2020-03-13
New features / changes:
- Component versions:
- GCC 8.3.1.25
- GDB 8.1
- binutils 2.26
- Newlib 2.4.0
- MSPDebugStack 3.15.0.000
- MSP430 header and support files 1.209
- MSP430 GDB Agent 8.0.809.0
- Updates to GCC compiler
- No changes.
- Updates to Binutils
- No changes.
- Updates to Newlib (C Library)
- No changes.
- Update to GDB
- No changes.
- Updates to MSP430 header files
- New device support:
- MSP430FR2673, MSP430FR2672
- MSP430FR6005, MSP430FR6007
- New features / changes:
- None
- Bug fixes:
- Fixed a linker command files file issue for FR2xx devices that prevented code allocation to memory above 32KB
- New device support:
- Updates to MSPDebugStack
- New device support:
- MSP430FR6005, MSP430FR6007, MSP430FR2672, MSP430FR2673
- New device support:
- Updates to MSP430 GDB Agent
- No changes.
Known Issues:
- The GDB Agent is not able to connect to MSP430L092 target devices.
- The GDB Agent is not able to connect to RF430FRL15xH target devices.